Merging Units
Merging units are a key element of the process bus concept, enabling the digitization of analogue, binary and command information into the IEC 61850 format so that end-to-end digitization can be achieved, contributing to a full digital substation.
Merging Units
Merging units are a key element of the process bus concept, enabling the digitization of analogue, binary and command information into the IEC 61850 format so that end-to-end digitization can be achieved, contributing to a full digital substation.

OMNI MU360
MU360 is the Process Interface Unit (PIU) with analog and binary interfaces for full switchyard modeling, control and digitalization over IEC 61850 and IEC 61869 standards & protocols such as Sampled Value (SV) and GOOSE.

MiCOM SCU C264
The C264 can be used as a Switch Control Unit (SCU) to do the binary interfaces enabling digitalization using the IEC 61850 standard. With an expandable design, modulate I/O (high density) and with analogue acquisition values, is the ideal solution for SCU applications in substation digital control.

Reason MU320E
The MU320E is a Process Interface Unit (PIU) with analog and binary interfaces enabling digitization using the IEC 61850 standard. It provides GOOSE status messages from the breaker and digital Sampled Values (SV) from CTs and VTs. It also enables full switchgear control using GOOSE commands and High Speed High Break circuits.
Not finding the networked merging unit that you’re looking for? View legacy networked merging unit products.