iBox™ - Legacy
Features and Benefits
IBox is under last-time buy. Orders may be placed until 30st June 2025 and will be fulfilled based upon availability. As an alternative, please refer to G100.
The iBox Controller combines advanced functionality, multiple communication ports and local I/O in a small footprint suitable for both pole-top or pad-mount feeder automation and substation automation applications. Sharing the D20’s large communication protocol and automation application library makes this product a little powerhouse that’s easy to learn for existing D20 customers. The optional LogicLinx® IEC61131-3 soft logic automation tool smoothly implements popular distribution automation applications such as capacitor bank control, outage prevention programs and feeder resource optimization.
iBox™ - Legacy
Features and Benefits
IBox is under last-time buy. Orders may be placed until 30st June 2025 and will be fulfilled based upon availability. As an alternative, please refer to G100.
The iBox Controller combines advanced functionality, multiple communication ports and local I/O in a small footprint suitable for both pole-top or pad-mount feeder automation and substation automation applications. Sharing the D20’s large communication protocol and automation application library makes this product a little powerhouse that’s easy to learn for existing D20 customers. The optional LogicLinx® IEC61131-3 soft logic automation tool smoothly implements popular distribution automation applications such as capacitor bank control, outage prevention programs and feeder resource optimization.