Gateways and RTUs
GE offers an industry-leading suite of multifunction servers, gateways, RTUs, and data concentrators for automating substation equipment and providing visibility to critical electrical assets found across the transmission and distribution power grids. With support for a wide array of input and output options, a large number of protocols available in the industry including IEC 61850, DNP3.0, and IEC60870 series, and the new built in cyber security features, GE has the ability to connect and integrate your power system equipment with virtually any HMI, SCADA or Energy Management System with the security, reliability and dependability characteristics you can expect from GE substation equipment.
Gateways and RTUs
GE offers an industry-leading suite of multifunction servers, gateways, RTUs, and data concentrators for automating substation equipment and providing visibility to critical electrical assets found across the transmission and distribution power grids. With support for a wide array of input and output options, a large number of protocols available in the industry including IEC 61850, DNP3.0, and IEC60870 series, and the new built in cyber security features, GE has the ability to connect and integrate your power system equipment with virtually any HMI, SCADA or Energy Management System with the security, reliability and dependability characteristics you can expect from GE substation equipment.

Multilin G100
The G100 substation gateway offers a high-capacity, secure, modular, and substation-hardened set of hardware and software components designed to simplify the deployment, operation, and maintenance of automation systems – all in a compact form-factor for space constrained panels or cubicles.

Multilin G500
The G500 substation gateway provides reliable and accurate collection of data from serial or LAN-based intelligent substation devices. It offers data logging, protocol conversion and runs automation applications, while consolidating functions such as HMI, Ethernet communications, time synchronization and cyber security features.

Not finding the Gateway or RTU that you’re looking for? View legacy gateway & RTU products.