Manufacturing for the RT434 has been discontinued. As an alternative, please refer to RT430.

The demand for accurate time synchronization available 24/7 increases with the growth of critical substation applications, such as phasor measurement, merging units, traveling-wave fault location and current differential protection operating over SONET and MPLS systems. In order to yield the best accuracy and granularity from such applications, the use of a common, precision-time reference is essential.

RT434 GNSS Grandmaster Clock is a clock referenced to GPS and GLONASS satellites. Offering a complete solution, these clocks are the universal precision time synchronization units, with an extensive number of outputs which supports many timing protocols, including the DST rules frequently used on power systems applications. In accordance with IEEE 1588 Precision Time Protocol (PTP), the RT434 is capable of providing multiple IEDs synchronization with better than 100ns time accuracy over Ethernet networks. Despite being likely to never lose time synchronization from satellites, the RT434 GNSS features a TCXO as its standard internal oscillator ensuring free-running accuracy when clock is not locked.

The RT434 provides three or four electrical network ports.

Customer benefits:

  • Mean time accuracy of 50ns for IRIG-B/PPS signals
  • IEEE 1588v2 PTP protocol, with better than 100 ns accuracy
  • PTP Profile for Power Utility Automation, in accordance with IEC 61850-9-3:2016 standard
  • PTP Power Profile, in accordance with latest IEEE C37.238:2017 and its previous 2011 version
  • NTP/SNTP time server
  • PTP and NTP/SNTP simultaneously through each Ethernet port
  • PTP and SNTP/NTP over Parallel Redundancy Protocol (PRP) with zero-time recovery (RT430 only)
  • Web Interface available in five different languages
  • Robust design for harsh environments

Reason RT434 Legacy

GNSS Precision-Time Clocks

Manufacturing for the RT434 has been discontinued. As an alternative, please refer to RT430.

The demand for accurate time synchronization available 24/7 increases with the growth of critical substation applications, such as phasor measurement, merging units, traveling-wave fault location and current differential protection operating over SONET and MPLS systems. In order to yield the best accuracy and granularity from such applications, the use of a common, precision-time reference is essential.

RT434 GNSS Grandmaster Clock is a clock referenced to GPS and GLONASS satellites. Offering a complete solution, these clocks are the universal precision time synchronization units, with an extensive number of outputs which supports many timing protocols, including the DST rules frequently used on power systems applications. In accordance with IEEE 1588 Precision Time Protocol (PTP), the RT434 is capable of providing multiple IEDs synchronization with better than 100ns time accuracy over Ethernet networks. Despite being likely to never lose time synchronization from satellites, the RT434 GNSS features a TCXO as its standard internal oscillator ensuring free-running accuracy when clock is not locked.

The RT434 provides three or four electrical network ports.

Customer benefits:

  • Mean time accuracy of 50ns for IRIG-B/PPS signals
  • IEEE 1588v2 PTP protocol, with better than 100 ns accuracy
  • PTP Profile for Power Utility Automation, in accordance with IEC 61850-9-3:2016 standard
  • PTP Power Profile, in accordance with latest IEEE C37.238:2017 and its previous 2011 version
  • NTP/SNTP time server
  • PTP and NTP/SNTP simultaneously through each Ethernet port
  • PTP and SNTP/NTP over Parallel Redundancy Protocol (PRP) with zero-time recovery (RT430 only)
  • Web Interface available in five different languages
  • Robust design for harsh environments