Sales of the product has been discontinued. Please contact us to discuss alternatives

The MultiNet1000 is purpose-built for extremely harsh environments such as power utility substations, and meets IEEE1613 and IEC 61850-3 specifications for EMI/ESD protection. With the ability to operate at -40°C to +85°C without open vent holes or fans, and support for both single and dual wide-ranging power supply options, the MultiNet1000 is ready for almost any location challenge.

With support for IP routing services in both LAN and WAN applications, each of the MultiNet1000 Ethernet ports can be configured to operate as part of the integrated managed switch, or in routed mode as a discrete interface. IP routing is provided on any combination of physical and virtual interfaces, including per VLAN. WAN interfaces include dual T1/E1 or dual DDS ports using the MultiNet1000’s integral CSU/DSU for access to IP-based, TDM, frame relay or MPLS-based services. IP/PPP/a sync is also supported on the WAN interfaces, which provides a dial-up WAN option when combined with external AT-compatible modems. In addition, the MultiNet1000 can support static routing, as well as dynamic routing via RIP, OSPF, and/or BGP, ensuring easy inter-operation with existing networks and routing schemes.

Key Benefits
  • Physically hardened for use in industrial, utility, substation, and other harsh environments
  • Support for many routing protocols, including Static, RIP I, RIP II, OSPF and BGP
  • VRRP for redundant and backup routing strategies using
  • Enables routing between physical networks, virtual networks, and other interfaces
  • Supports Cyber Protection and regulatory compliance with Advanced Security Features and Event Logging
  • Integrated Stateful IP Firewall for protection from network intrusions
  • Supports encrypted traffic for protection of outgoing data, as well as for authorized remote users connecting by VPN
  • Flexible options for Ethernet media and port types allow integration into any project requirement
  • Integrates with managed switch networks and Network Management Systems using SNMP
  • Collection of Modbus and other SCADA data across the routed network using SCADA Frame Forwarding
  • Rich Network Management and Security functions
  • Fast collection of data via individually-configurable Modbus TCP settings for each serial port
  • Enhanced Reliability with Fast Fault Recovery via Link-Loss Alert (LLA)
  • Flexible mounting options allows for easy installation
  • Compatible with RADIUS authentication systems using 802.1x
Applications
  • User-defined interconnection of multiple networks and LANs using routing and firewall functions
  • Interconnecting networks with service providers or with business partner networks
  • Creating a connection and routing point between VLANs
  • Create high-availability remote networks using VRRP for redundant routine
Features

Flexible, Simple Solution

  • Provides managed switch, industrial router, and serial port server, all in one device
  • Supports both copper and fiber-based Ethernet connections
  • T1/E1 wide-area and remote access
  • Setup in just a few clicks with configuration software or web-based interface
Managed Networks
  • Full switch management for integration with Network Management Systems
  • Traffic segregation and priority control using IEE 802.1q and IEE 802.1p
  • Fast network recovery with support for RSTP
Industrial Hardened
  • -40°C to +85°C Operating temperature
  • Meets IEC 61850 and IEE 1613 standards for operation in electrical substation environments
  • Redundant and Mixed Power Supply options for increased reliability
Secure
  • Integrated stateful firewall for protection from network intruders
  • Multi-level passwords with levels of privilege and command for different users or groups
  • Port Security prevents unauthorized devices from gaining access to the network
  • Complete Event Logging for forensic and regulatory auditing and reporting

MultiNet1000 - Legacy

Sales of the product has been discontinued. Please contact us to discuss alternatives

The MultiNet1000 is purpose-built for extremely harsh environments such as power utility substations, and meets IEEE1613 and IEC 61850-3 specifications for EMI/ESD protection. With the ability to operate at -40°C to +85°C without open vent holes or fans, and support for both single and dual wide-ranging power supply options, the MultiNet1000 is ready for almost any location challenge.

With support for IP routing services in both LAN and WAN applications, each of the MultiNet1000 Ethernet ports can be configured to operate as part of the integrated managed switch, or in routed mode as a discrete interface. IP routing is provided on any combination of physical and virtual interfaces, including per VLAN. WAN interfaces include dual T1/E1 or dual DDS ports using the MultiNet1000’s integral CSU/DSU for access to IP-based, TDM, frame relay or MPLS-based services. IP/PPP/a sync is also supported on the WAN interfaces, which provides a dial-up WAN option when combined with external AT-compatible modems. In addition, the MultiNet1000 can support static routing, as well as dynamic routing via RIP, OSPF, and/or BGP, ensuring easy inter-operation with existing networks and routing schemes.

Key Benefits
  • Physically hardened for use in industrial, utility, substation, and other harsh environments
  • Support for many routing protocols, including Static, RIP I, RIP II, OSPF and BGP
  • VRRP for redundant and backup routing strategies using
  • Enables routing between physical networks, virtual networks, and other interfaces
  • Supports Cyber Protection and regulatory compliance with Advanced Security Features and Event Logging
  • Integrated Stateful IP Firewall for protection from network intrusions
  • Supports encrypted traffic for protection of outgoing data, as well as for authorized remote users connecting by VPN
  • Flexible options for Ethernet media and port types allow integration into any project requirement
  • Integrates with managed switch networks and Network Management Systems using SNMP
  • Collection of Modbus and other SCADA data across the routed network using SCADA Frame Forwarding
  • Rich Network Management and Security functions
  • Fast collection of data via individually-configurable Modbus TCP settings for each serial port
  • Enhanced Reliability with Fast Fault Recovery via Link-Loss Alert (LLA)
  • Flexible mounting options allows for easy installation
  • Compatible with RADIUS authentication systems using 802.1x
Applications
  • User-defined interconnection of multiple networks and LANs using routing and firewall functions
  • Interconnecting networks with service providers or with business partner networks
  • Creating a connection and routing point between VLANs
  • Create high-availability remote networks using VRRP for redundant routine
Features

Flexible, Simple Solution

  • Provides managed switch, industrial router, and serial port server, all in one device
  • Supports both copper and fiber-based Ethernet connections
  • T1/E1 wide-area and remote access
  • Setup in just a few clicks with configuration software or web-based interface
Managed Networks
  • Full switch management for integration with Network Management Systems
  • Traffic segregation and priority control using IEE 802.1q and IEE 802.1p
  • Fast network recovery with support for RSTP
Industrial Hardened
  • -40°C to +85°C Operating temperature
  • Meets IEC 61850 and IEE 1613 standards for operation in electrical substation environments
  • Redundant and Mixed Power Supply options for increased reliability
Secure
  • Integrated stateful firewall for protection from network intruders
  • Multi-level passwords with levels of privilege and command for different users or groups
  • Port Security prevents unauthorized devices from gaining access to the network
  • Complete Event Logging for forensic and regulatory auditing and reporting