Sales of this product has been discontinued. Please contact us to discuss alternatives.

The MultiLink ML810 is a compact, panel mountable, hardened Managed Ethernet Switch designed specifically for use in Industrial Facilities, Substations and Transportation environments. It provides a cost-effective solution for reliable, high-speed networking of all your mission critical applications and provide flexibility and security with easy to use management functions that are unsurpassed in the industry. With industry-leading security, industrial hardening, and support for industrial/utility protocols and applications, the ML810 is the best switch for fully-managed Industrial Networking in small and medium projects.

 

Modular Construction

  • Supports up to:
         - 10 ports total
         - 8 copper 10/100 Mb RJ45 ports 
         - 8 copper 10/100 Mb RJ45 PoE ports 
         - 4 fiber optic LC, MTRJ ports
         - 2 1Gb copper or fiber ports
  • Power-over-Ethernet option available (up to 8 PoE ports)
  • Dual-input power supply option available
  • Power supplies available in 12VDC, 24VDC, 48VDC, 125VDC, 250VDC and 100-240VAC
  • All common media types supported, including: 
         - 10/100 Base Copper (RJ45 Connector)
         - 10/100/1000 BaseTX Copper (RJ45 Connector)
         - 100BaseFX (LC or MTRJ Connectors)
 

 

Industrially Hardened

  • IEC 61850 Compliant for networking equipment used in utility substations
  • IEEE 1613 Compliant for Electric Power Substation communications equipment
  • NEBS Certified ensuring reliability of telecommunications networks in harsh environments
  • NEMA TS-2 rated for traffic control equipment
  • ETSI (European Telecommunications Standards Institute) certified to ensure conformance to operational standards under severe environmental influences
  • EN 50155 and EN 50121 certified for railway systems
  • Available options for use in in Harsh Chemical Environment
  • Operating Temperature of –40°C to +85°C as per IEC 60028-2 without the use of fans
  • IP 52 compliant
  • Redundant power supply option available
  • UL Listed E156407 ·  Superior Switch Management and Security

 

Network Management

  • SNMPv3 for secure configuration of switches
  • Web Management Interface for user-friendly configuration and monitoring
  • RSTP (802.1w) industry standard Rapid Spanning Tree Protocol
  • SMART RSTP (Ring Only Mode) for enhanced fast recovery of Ring Architecture Networks (<5ms/hop)
  • RMON for monitoring of network status & statistics
  • VLAN (802.1q) for segregating the network into smaller Virtual networks
  • QoS (802.1p) for prioritization of network traffic
  • Port Mirroring assisting network troubleshooting
  • IGMP Snooping enabling reductions in multicast traffic
  • SNTP for synchronizing the switch's internal clock
  • SMTP providing Email notification of network problems
  • Event Logs creating a historical record of network events

 

Advanced Network Security

  • RADIUS and TACACS+ for remote access verification
  • SSL Web encryption preventing eavesdropping or tampering
  • Port Security disabling of data from unauthorized MAC addresses
  • IPv6 allowing for addressing a large number of devices)

     

Simple Switch Configuration

Superior Switch Management and Security

Built for use in Utility, Industrial, and Security applications, the ML810 has been designed for the unique needs of the Protection and Control Industry with a host of features that include:

Link Loss Alert allows for recovery from broken fiber connection on a relay for both 10Mbit and 100Mbit applications

SMART RSTP provides recovery of Ring Network Architectures in less than 5 milliseconds per switch (hop)

Modbus Protocol Support enabling integrating Switch Data and Network Alarms into DCS and SCADA monitoring systems 

 

Simple Switch Configuration and System Integration

The EnerVista software family allows for easy to use configuration, monitoring and integration of any MultiLink Managed Ethernet Switch 

Launchpad provides Document Management and Update Notification 

EnerVista Web Configuration Software allows for programming of all settings using a simple web browser 

Viewpoint Monitoring provides monitoring of all Switch Ports, and Alarming of network problems and Security Alerts

 

ML810 - Legacy

Compact Hardened Managed Ethernet Switch

Sales of this product has been discontinued. Please contact us to discuss alternatives.

The MultiLink ML810 is a compact, panel mountable, hardened Managed Ethernet Switch designed specifically for use in Industrial Facilities, Substations and Transportation environments. It provides a cost-effective solution for reliable, high-speed networking of all your mission critical applications and provide flexibility and security with easy to use management functions that are unsurpassed in the industry. With industry-leading security, industrial hardening, and support for industrial/utility protocols and applications, the ML810 is the best switch for fully-managed Industrial Networking in small and medium projects.

 

Modular Construction

  • Supports up to:
         - 10 ports total
         - 8 copper 10/100 Mb RJ45 ports 
         - 8 copper 10/100 Mb RJ45 PoE ports 
         - 4 fiber optic LC, MTRJ ports
         - 2 1Gb copper or fiber ports
  • Power-over-Ethernet option available (up to 8 PoE ports)
  • Dual-input power supply option available
  • Power supplies available in 12VDC, 24VDC, 48VDC, 125VDC, 250VDC and 100-240VAC
  • All common media types supported, including: 
         - 10/100 Base Copper (RJ45 Connector)
         - 10/100/1000 BaseTX Copper (RJ45 Connector)
         - 100BaseFX (LC or MTRJ Connectors)
 

 

Industrially Hardened

  • IEC 61850 Compliant for networking equipment used in utility substations
  • IEEE 1613 Compliant for Electric Power Substation communications equipment
  • NEBS Certified ensuring reliability of telecommunications networks in harsh environments
  • NEMA TS-2 rated for traffic control equipment
  • ETSI (European Telecommunications Standards Institute) certified to ensure conformance to operational standards under severe environmental influences
  • EN 50155 and EN 50121 certified for railway systems
  • Available options for use in in Harsh Chemical Environment
  • Operating Temperature of –40°C to +85°C as per IEC 60028-2 without the use of fans
  • IP 52 compliant
  • Redundant power supply option available
  • UL Listed E156407 ·  Superior Switch Management and Security

 

Network Management

  • SNMPv3 for secure configuration of switches
  • Web Management Interface for user-friendly configuration and monitoring
  • RSTP (802.1w) industry standard Rapid Spanning Tree Protocol
  • SMART RSTP (Ring Only Mode) for enhanced fast recovery of Ring Architecture Networks (<5ms/hop)
  • RMON for monitoring of network status & statistics
  • VLAN (802.1q) for segregating the network into smaller Virtual networks
  • QoS (802.1p) for prioritization of network traffic
  • Port Mirroring assisting network troubleshooting
  • IGMP Snooping enabling reductions in multicast traffic
  • SNTP for synchronizing the switch's internal clock
  • SMTP providing Email notification of network problems
  • Event Logs creating a historical record of network events

 

Advanced Network Security

  • RADIUS and TACACS+ for remote access verification
  • SSL Web encryption preventing eavesdropping or tampering
  • Port Security disabling of data from unauthorized MAC addresses
  • IPv6 allowing for addressing a large number of devices)

     

Simple Switch Configuration

Superior Switch Management and Security

Built for use in Utility, Industrial, and Security applications, the ML810 has been designed for the unique needs of the Protection and Control Industry with a host of features that include:

Link Loss Alert allows for recovery from broken fiber connection on a relay for both 10Mbit and 100Mbit applications

SMART RSTP provides recovery of Ring Network Architectures in less than 5 milliseconds per switch (hop)

Modbus Protocol Support enabling integrating Switch Data and Network Alarms into DCS and SCADA monitoring systems 

 

Simple Switch Configuration and System Integration

The EnerVista software family allows for easy to use configuration, monitoring and integration of any MultiLink Managed Ethernet Switch 

Launchpad provides Document Management and Update Notification 

EnerVista Web Configuration Software allows for programming of all settings using a simple web browser 

Viewpoint Monitoring provides monitoring of all Switch Ports, and Alarming of network problems and Security Alerts