MDS Intrepid HC MX MDS Intrepid HC OIP
High Capacity Point-to-Point Wireless Backhaul Up to 38 GHz Licensed
GE's MDS™ Intrepid HC products offer a long-distance, high capacity point-to-point licensed wireless backhaul solution ideal for industrial and commercial-grade applications. MDS Intrepid HC MX and Intrepid HC OIP provide highly secure, time sensitive and mission critical communications backhauled to a centralized location. Offered in the traditional FCC/ETSI microwave frequencies between 6 GHz and 38 GHz, these devices can be used globally in developed and developing countries.
|
• | Provides scalable throughput options of up to 350 Mbps |
• | Available in non-protected (1+0), protected (1+1), and ring protected configurations |
• | Software selectable options eliminate future hardware upgrades |
• | Designed to optimize throughput while minimizing latencies for faster data transmission |
• | Optional diversity protection with errorless switching ensures continuous communication |
• | Rugged construction for extreme environments |
• | Definable authorization lists to prevent unauthorized access |
• | Password protected access and lockdown |
MDS Intrepid HC MX MDS Intrepid HC OIP
High Capacity Point-to-Point Wireless Backhaul Up to 38 GHz Licensed
GE's MDS™ Intrepid HC products offer a long-distance, high capacity point-to-point licensed wireless backhaul solution ideal for industrial and commercial-grade applications. MDS Intrepid HC MX and Intrepid HC OIP provide highly secure, time sensitive and mission critical communications backhauled to a centralized location. Offered in the traditional FCC/ETSI microwave frequencies between 6 GHz and 38 GHz, these devices can be used globally in developed and developing countries.
|
• | Provides scalable throughput options of up to 350 Mbps |
• | Available in non-protected (1+0), protected (1+1), and ring protected configurations |
• | Software selectable options eliminate future hardware upgrades |
• | Designed to optimize throughput while minimizing latencies for faster data transmission |
• | Optional diversity protection with errorless switching ensures continuous communication |
• | Rugged construction for extreme environments |
• | Definable authorization lists to prevent unauthorized access |
• | Password protected access and lockdown |
The MDS Intrepid HC MX operates in the licensed 6 to 38 GHz frequency bands and offers throughput capacity between 8 and 350 Mbps. It provides a flexible combination of native TDM and native Ethernet interfaces and supports STM-1 interfaces. The MDS Intrepid HC MX can be configured for non-protected (0+1), protected (1+1) or space diversity deployments. The rich feature set and interface support of native Ethernet and TDM provide maximum throughput with minimal latency.
Key Benefits
|
Reliable Communications
| Flexible Deployment
| Prioritized and Secure
|
MDS Intrepid HC OIP - Ethernet Bridge Radio
The MDS Intrepid HC OIP operates in the licensed 7 to 38 GHz frequency bands and offers throughput capacity of up to 350 Mbps. As an all-outdoor radio terminal, supported by an outdoor PoE unit, the MDS Intrepid HC OIP eliminates the need for rack space within shelters, cabinets, and enclosures. The radio mates directly to the back of its associated antenna, minimizing visual impact. Power to the radio is provided by the PoE unit over the same Cat5e Ethernet cable that provides data to the unit. |
Key Benefits
|
|
Reliable Communications
| Flexible Deployment
| Prioritized and Secure
|
Energy
Oil & Gas
| Heavy Industrial Transportation
Water & Wastewater
|