Innovative electrical and mechanical power solutions

Electrification manufactured motors and generators for some of the first commercial and industrial electrical applications more than 125 years ago.

Our machines operate efficiently in the most challenging applications and severe environments where reliability and ease of maintenance is critical.

Our induction motors are available up to 40 MW and are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.

Electrification induction motors are highly reliable thanks to their rotor cage construction, the elimination of the retaining rings and they can be load tested at our factory. Our proprietary design allows for low vibration and high-power density

Large power induction motors up to 40 MW

Robust, compact, customizable

Innovative electrical and mechanical power solutions

Electrification manufactured motors and generators for some of the first commercial and industrial electrical applications more than 125 years ago.

Our machines operate efficiently in the most challenging applications and severe environments where reliability and ease of maintenance is critical.

Our induction motors are available up to 40 MW and are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.

Electrification induction motors are highly reliable thanks to their rotor cage construction, the elimination of the retaining rings and they can be load tested at our factory. Our proprietary design allows for low vibration and high-power density

  • High power and torque density
  • Footprint and weight reduced
  • Modular cooling system: CACA, CACW, TEPV, WPII, ODP
  • Extreme environmental conditions: -40°C to +55°C ambient temperature, altitude > 1,000 m
  • Safe and hazardous area
  • Fixed speed 50/60 Hz
  • Variable speed application – System approach for VSDS
  • High load inertia starting
  • Direct on line starting with limited voltage drop on the network (low inrush current)
  • Compliance to high level specifications
  • Compliance to international standards (IEC, API, NEMA, CSA, DNV, ABS, …)

Robust reliability

  • Squirrel cage induction rotor with low maintenance
  • Best in class induction brazing for uniform brazing of copper bar with end ring
  • Improved insulation system to reduce partial discharge
  • VPI with low Volatile Organic Compounds resin is applied to the complete stator and attached cables
  • Full length slot wedges
  • Removal stator core for simple stator replacement

Need more power or higher speed? Check our high speed induction motors range.

Electrification's high power induction motors are highly reliable, with a 12 years estimated Mean Time Between Failures.

Our induction motors come with a reference of 5,000 units and 20 GW power installed worldwide.

Electrification high efficiency electrical motors help to reduce global carbon intensity for power generation.

High Speed Induction Motors up to 100 MW

Electrification’s range of high speed motors provides high quality and reliability with low maintenance and long life.

More Info

Medium Power Induction Motors

Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.

More Info

Advanced Induction Motor (AIM) for Naval applications

Electrification's Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.

More Info

Compact Induction Motor (CIM) for Naval applications

Electrification’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using GE Electrification’s deep domain know-how to bring efficiency benefits of electric power to naval ships.

More Info

High Speed Synchronous Motors 2 poles

Our 2-poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.

More Info

Synchronous Motors 4-6 poles

Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.

More Info

Low Speed Synchronous Motors 8 poles and above

We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.

More Info

Rotating Stabilizer

Helping stabilize weak grids and enable higher penetration of renewable energy

More Info