Breadcrumb Home Equipment Power Electronics MV Drives Medium Voltage Variable Speed Drive System Electric motors & drive systems for process optimization Products & Solutions Brochures Overview Electrification's Medium Voltage Variable Speed Drive Systems (VSDS) feature a unique combination of Voltage Source Inverter (VSI) or Load Commuted Inverter (LCI) and an electrical motor. They are suitable for most applications. Power capacity Up to 47 MW with a single VSI drive panelUp to 100 MW with parallel panelsUp to and 13.8 kV output motor voltageN+1 power cells redundanc Available topologies Direct Front EndActive Front End with reactive power generation & power factor control up to unitTransformer-less up to 13.8 kV for footprint, reliability and efficiency optimization and improved grid qualityWe propose the complete system engineering including grid harmonics study and mechanical shaft analysis. AVAILABLE CONFIGURATIONS Conventional Speed (4-6 Poles, Synchronous Or Induction)Up to 1,800 rpm High Speed (2 Poles, Synchronous Or Induction)Up to 21,000 rpmEither stand-alone or integrated configuration High Torque (8 Poles and Above, Synchronous Only) Our very low speed, high torque solution for petrochemical applications features a VSI combined with a low-speed synchronous motors (8 poles and above).For reciprocating compressor applications, we recommend the use of VSI over LCI as it allows a low level of torque pulsation and motor compactness. Benefits High efficiency: 95%+ Full flexibility Speed range from 0 to 105% Full flexibility available in terms of power demand, up to 100 MW Very high starting and operating reliability and availability starting time <1 min Emission-free solutions Fit with environmental restrictions Minimum maintenance period over life cycle Low operation maintenance cost Suitable for most areas incl. with limited power availability Real-time simulation for efficient commissioning Technology MV6 Drives (VSI) View Product MV6 Drives (VSI) View Product MV7 Drives (VSI) View Product MV7 Drives (VSI) View Product SD7000 Drives (LCI) View Product SD7000 Drives (LCI) View Product Medium Power Induction Motors View Product Medium Power Induction Motors View Product Large Power Induction Motors View Product Large Power Induction Motors View Product High Speed Induction Motors View Product High Speed Induction Motors View Product Low Speed Synchronous Motors View Product Low Speed Synchronous Motors View Product 4-6 poles Synchronous Motors View Product 4-6 poles Synchronous Motors View Product High Speed Synchronous Motors View Product High Speed Synchronous Motors View Product Stories Electrification Selected as a Strategic Global Supplier by Shell for High-Speed Solutions view article Electrification to Help Boost Gas Production for Oman LNG view article Electrification Contracted to Build Latin America’s Largest e-House for Comperj Complex view article Electrification Successfully Completed the No-Load Testing of One of the World’s Largest 80-Megawatt Induction Motors for the LNG Industry view article Electrical solution for offshore platform View Case Study Full electrical solution for FPSO View Case Study Electrical solution for gas storage View Case Study Integrated motor-compressor solution View Case Study 2 / 8