GE Vernova proudly Introduces the FLEXINVERTER 2kV

 

In addition to our widely deployed 1.5kV FLEXINVERTER platform, GE Vernova is proud to introduce the brand new FLEXINVERTER 2kV Solar Power Station.Let's start the next chapter in utility  scale solar power!

Why 2000 Vdc?

  • ~25% fewer PV strings, combiner boxes and connectors
  • ~25% fewer power stations
  • ~13% reduction in string DC cable
  • ~22% reduction in main DC cable
  • ~23% reduction in average DC loss
  • Reduced labor & site preparation cost

FLEXINVERTER

Integrated electrification solution for solar and battery energy storage applications
GE Vernova proudly Introduces the FLEXINVERTER 2kV

 

In addition to our widely deployed 1.5kV FLEXINVERTER platform, GE Vernova is proud to introduce the brand new FLEXINVERTER 2kV Solar Power Station.Let's start the next chapter in utility  scale solar power!

Why 2000 Vdc?

  • ~25% fewer PV strings, combiner boxes and connectors
  • ~25% fewer power stations
  • ~13% reduction in string DC cable
  • ~22% reduction in main DC cable
  • ~23% reduction in average DC loss
  • Reduced labor & site preparation cost

GE Vernova has accumulated more than 30 gigawatts of total global installed base and backlog for its inverter technology* and led the development of the first 1,500 Vdc & 2000 Vdc to the utility scale solar market, GE Vernova also has 15+ years of experience in solar & storage systems. Building on this proven energy technology, GE Vernova’s FLEXINVERTER brings GE Vernova’s technology leadership together with its system integration capabilities to deliver a complete solar and battery energy storage electrification solution. The FLEXINVERTER platform provides a configurable solution that can help reduce CAPEX, OPEX and helps to ensure more reliable plant performance.

Differentiating Features
  • Up to 1550 Vdc for optimized PV string layouts
  • GPS accuracy for fault time stamping, compliant to CASIO & MISO requirements
  • 40kA medium voltage short-circuit withstand capability, simplifies substation design & procurement
  • Grid integration & Grid Forming Control, keeping pace with industry standards
  • Revenue Grade Metering option
  • Various ratings of customer auxiliary power
Up to date models and support
  • In house modeling & consulting team dedicated to our FLEXINVERTER & FLEXIQ products
  • PSS/E
  • PSLF
  • PowerFactory
  • EMT Model (PSCAD)
  • Harmonic/Norton Model
  • Short Circuit Model
  • In addition to supporting development of new codes and standards

Plug & Play

Containerized solar for ease of logistics and reduced on-site installation and commissioning.

High Availability

Robust design, advanced remote monitoring and diagnostics, supported by a world class field services team to deliver greater than 99.5% availability.

Digital Ready

Integrates with GE Vernova’s FLEXIQ for smooth asset management and remote monitoring and diagnostics capability to improve return on investment and reduce operating risk.

CAPEX Saving Features

Optimize project constructions costs with the FLEXINVERTER 1550 Vdc & 40 kA short circuit capabilities.

Grid Forming & Black Start

Voltage source control, grid forming or black start capabilities.

Dispatchable Reactive Power

Deploy reactive power resources any time, day or night.

GE Vernova’s FLEXINVERTER Power Station combines GE Vernova’s inverter, with medium voltage power transformer, optional MV Ring Main Unit (RMU), auxiliary transformer and various options within a single 20ft ISO high-cube container.
This containerized solution delivers a reliable, cost-effective, plug & play, factory integrated electrification system platform for utility scale solar and battery energy storage applications.

FLEXINVERTER Solar Power Station
  • Inverter + Pad Mount Transformer (UL)
  • Inverter + Transformer + Medium Voltage Switchgear (IEC)
  • 40 kA MV short circuit option
  • 1500 Vdc & 2000 Vdc
  • ISO high cube 20ft container
  • FLEXIQ enabled
  • Advanced grid features & grid compliance
FLEXINVERTER Standalone
  • NEW - Up to 6 MVA @ 2000 Vdc
  • 4.1 – 4.7 MVA @ 1500 Vdc
  • >99.5% availability
  • Up to 1550 Vdc open circuit for optimized 1.5kVdc designs
  • Advanced grid features & grid compliance
  • UL & IEC configurations
  • Standalone Inverter or PCS
  • Up to date grid models & support
FLEXIQ Plant Control
  • Provides integration for standalone PV, PV + BESS, and PV + BESS + wind configurations.
  • Accommodates AC and DC coupling as well as standalone configurations.
  • Manages voltage, power factor, and reactive power capabilities to meet overall plant grid requirements.
  • Incorporates PV signals into the overall plant level SCADA.
Services Offering

GE is uniquely positioned with a broad portfolio of services including transactional and Long-Term Services agreement (LTSA) that ensure the highest level of availability, sustainability and efficiency for Solar Power and BESS operations.

  • Extended service agreements up to 20 years.
  • Installation support & Commissioning Service.
  • Maintenance & Repair
  • Modernizations & Upgrades
  • Spare Parts & Obsolescence Management
  • Product Training