Overview

Building on decades of expertise in the Metals industry, Electrification has developed an advanced solution to allow steel producers to help optimize their OPEX, while delivering ultimate grid power quality.

Our power supply solution is suitable for AC or DC Electrical Arc Furnaces (EAF). It is directly connected to the grid and allows to precisely manage the furnace electrode current. The digital control system enables a qualitative monitoring of the electrical arc and prevent disturbances.

With our Direct Feed converter system, we offer an integrated solution including:

We can also provide the full high voltage grid connection and distribution system, including HV/ MV grid step-down transformer and GIS/AIS.

Electrification’s Direct Feed system is based on proven press-pack IEGT technology offering high availability thanks to redundancy.

Card Image

Benefits

Process performance
• Reduced electrical power consumption –stable operation
• Improved power-on time
• Significant reduction of electrodes consumption

Life cycle/Reduced maintenance
• Limited usage of transformer tap changer
• No reactor tap changer
• Circuit breakers only switched at no-load

Grid performance
• AF reactive power and harmonic current not propagated to the grid
• Improved EAF flicker
• Enhanced harmonic performance

Technology

MM7 Modular Multilevel Drives

View Product right arrow

Stories