Breadcrumb Home Industries Water & Wastewater Water and Wastewater Overview Reliable protection, control, automation, metering and communication solutions for the worlds most essential resource Reliable protection solutionsWater is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry. Optimize resources and enhance asset performanceThe U.S. Environmental Protection Agency estimates that drinking water and wastewater systems account for approximately 3% to 4% of energy use in the US.¹ It's no wonder then that energy efficiency is a key priority within the sector. With efficient energy management systems and accurate metering, GE Vernova can help plants run closer to peak efficiency, including tracking power quality which impacts electrical and control systems. From the incoming substation and electrical balance of plant, to advanced monitoring, controls, and services, our solutions work to help keep the world's water systems running. What to know about the solution Contact us Put GE Vernova technology to work for you Designed and manufactured with the highest quality standards, GE Vernova's industry leading portfolio of products and services is customizable to your needs. Protection and Control Field-proven portfolio of protection, automation, and control equipment, including motor and feeder relays, specifically designed for harsh environmentsComprehensive arc flash protection to enhance site safety and maintenance efficacyAvailable large graphical displays that are easy to use and navigate Metering Solutions Revenue quality metering solutions, meter enclosures, and powerful energy visualization for highly accurate energy monitoring and quality reportingWide range of device options covering power quality, power measurement, and data logging capabilities Industrial Strength Communications Broad portfolio of industrially hardened communication networking solutionsSecure, deterministic wireless solutions support licensed and unlicensed frequenciesIndustrial-grade support for public and private LTEWireless solutions offer an economical upgrade to more advanced communicating protection, automation, control, and metering systems Services Service packages to ensure reliability, site safety, and keep equipment running smoothlyWorld-class support, consulting, and training to help maximize asset performance and reliability Product Solutions for the Water Industry Motor Protection Motors are at the heart of every water plant – from compressors to grinders to pumps. GE Vernova's Multilin (339, 369, 859, 869, MM300 and MM200) and MiCOM P40 (P24x, P24xM) platforms offer a range of protection options to help keep capital equipment running, reducing repair costs and avoiding losses from unplanned downtime. Built-in integrated monitoring, environmental monitoring, and advanced diagnostics that include electrical signature analysis capabilities on our 859 and 869 models take predictive maintenance to the next level, allowing customers to get ahead of future problems. Our relays come with standard and optional conformal coating to resist damage from harsh environments. Additionally, the 369 and 859 motor relays include GE Vernova patented backspin protection for lift pump and other high head applications. Learn More Feeder Protection Protect your medium voltage switchgear supplying mains and load feeders. Whether you’re seeking a more economical solution, like the Multilin 350 or the P40 Agile Enhanced, or modern digital solutions like the Multilin 850 that integrate monitoring and diagnostic features, GE Vernova’s technology provides reliable protection for your plant’s essential power infrastructure. With customizable arc flash sensor technology available in both the 350 and 8 Series (excluding the 859 motor protection relay), these devices are ideally suited for quickly identifying faults, and high-speed tripping to reduce incident energy and minimize equipment damage and process downtime. Learn More Power Quality & Revenue Metering From power quality measurement to revenue quality metering, GE Vernova's metering devices enable the reliable and efficient use of energy in your operations. Whether you’re identifying and eliminating power inefficiencies to achieve cost savings, monitoring for harmonics and voltage balance for optimal motor health, or seeking to improve overall power quality in your plant, we offer a range of solutions to meet a variety of needs and budgets. Learn More Generator Protection For water facilities with generation capability, GE Vernova’s Multilin and MiCOM devices provide advanced, high-speed protection, extensively customizable programmable logic, and flexible configuration capabilities — all to maximize the operational performance and life of critical on-site generators at both the MV and LV levels. These comprehensive protection devices perform in extreme conditions and environments, making them ideal for industrial applications. Learn More Arc Flash Protection Preventing and mitigating arc flash is paramount. That’s why our Multilin 8 Series family (excluding the 859 motor protection relay) of relays and our 350 feeder protection relay can be equipped with four integrated arc flash sensors (loop or spot) to detect and squelch arc energy. These devices can be paired up with other relays, such as the UR B90 bus protection system, to further improve the ability to reduce arc flash energy and allow for lighter levels of protective clothing for facility workers. Learn More Industrial-Strength Communications Reliable, secure communication networks provide the critical pathways needed to move data between devices and operational staff, helping to ensure process uptime. Our broad range of solutions include wireless routers and modems, cellular 4G routers and gateways, Optical Edge, TDM & Packet Transport to Optical Core technologies, and managed and high-density Ethernet switches and converters. Learn More After Sales Services Extend the life of critical assets, improve efficiency, and gain peace of mind knowing that GE Vernova’s expert service teams are working for you. From equipment audits to essential repairs to upgrades, GE Vernova will partner with you to create a service strategy that helps you get the maximum value out of your assets. Learn More Explore More Resources Related to Water Industry Case Study Motor Protection Relay Retrofit and Upgrade Faced with an aging fleet of motor protection relays, the client, a city's water management department, began upgrading to the modern Multilin 869 motor management relay