GE Vernova’s GL309g, 310g, GL311g and GL312g live tank circuit breakers for outdoor installation are designed for temperatures down to -30°C. These SF₆-free breakers use GE Vernova’s g³ to replace SF₆ as switching gas. They feature the latest technologies in interrupting chambers and spring-operated mechanisms. They are based on GE Vernova’s latest double motion technology which effectively reduces the needed opening energy.

Using g³ instead of SF₆ allows GE Vernova to keep same performances as SF₆ products while reducing the CO2 equivalence of the gas in the equipment by 99%. In addition, thanks to the high dielectric rating of g³, HV products are of the same dimensions. This combination of having a low global warming gas and same quantity of material gives g³ products the lowest environmental impact compared to other SF₆-free technologies over the life-time of the equipment. GL309g, 310g, GL311g and GL312g can be delivered as one pole (one spring mechanism per phase) or three pole (one common spring mechanism for the 3 phases) operated circuit-breaker

GE Vernova’s live tank circuit-breakers provide a high level of reliability, even under extreme conditions and climates, or in highly active seismic areas. The circuit breakers are completely assembled before delivery, allowing for quick, easy installation and commissioning with long intervals between maintenance. The interrupter chamber can be independently disassembled without having to remove the entire pole column, and the pole units are pre-filled at the factory before shipping.

GL309g, GL310g, GL311g and GL312g

g³ live tank circuit breakers from 72.5 kV up to 145 kV

GE Vernova’s GL309g, 310g, GL311g and GL312g live tank circuit breakers for outdoor installation are designed for temperatures down to -30°C. These SF₆-free breakers use GE Vernova’s g³ to replace SF₆ as switching gas. They feature the latest technologies in interrupting chambers and spring-operated mechanisms. They are based on GE Vernova’s latest double motion technology which effectively reduces the needed opening energy.

Using g³ instead of SF₆ allows GE Vernova to keep same performances as SF₆ products while reducing the CO2 equivalence of the gas in the equipment by 99%. In addition, thanks to the high dielectric rating of g³, HV products are of the same dimensions. This combination of having a low global warming gas and same quantity of material gives g³ products the lowest environmental impact compared to other SF₆-free technologies over the life-time of the equipment. GL309g, 310g, GL311g and GL312g can be delivered as one pole (one spring mechanism per phase) or three pole (one common spring mechanism for the 3 phases) operated circuit-breaker

GE Vernova’s live tank circuit-breakers provide a high level of reliability, even under extreme conditions and climates, or in highly active seismic areas. The circuit breakers are completely assembled before delivery, allowing for quick, easy installation and commissioning with long intervals between maintenance. The interrupter chamber can be independently disassembled without having to remove the entire pole column, and the pole units are pre-filled at the factory before shipping.

High Quality Components

The GL3109g, GL310g, GL311g and GL312g live tank circuit breakers provide high reliability based on high quality components, including:

  • Interrupter chamber with integral double motion technology and self-blast system
  • Composite insulator and pressure relief system for passive protection of both substation and personnel
  • Field-proven, temperature-compensated density monitor with two-stage transducer and three-color dial
  • Easy access to the g³ filling connection (DILO type with g3 specific thread)
  • g³ non-return (check) valve on each pole column
  • Hot-dip galvanized steel parts
  • Rust free mechanism housing made completely of aluminum
  • Reliable spring-operated mechanism with position indicator clearly visible from outside
  • CBWatch gas monitoring available on request (optional)

Installation, Operation and Maintenance

  • As easy on-site installation as with SF₆ CB
  • Preset at factory before shipping; no adjustments necessary during installation and commissioning
  • Pole units pre-filled with g³ at factory before shipping
  • Independent disassembly of the interrupter chamber without having to remove the entire pole column

Advanced Testing

Our live tank circuit breakers meet the requirements of national and international standards. This has been confirmed by comprehensive type tests according to the latest IEC standards.

Certified Quality

The entire development and production procedures for our live tank circuit breakers are fully compliant with the latest ISO 9001, ISO 14001 and OHSAS 18001 quality standards. This ensures the high quality of our products and services, which is confirmed by regular audits.

Specifications

Breaker typeGL309g F3/4031GL310g F3/4031GL311g F3/4031GL312g F3/4031
Rated voltage72.5 kV100 kV123 kV145 kV
Rated frequency50 Hz50 Hz50 Hz50 Hz
Rated normal currentup to 3,150 Aup to 3,150 Aup to 3,150 Aup to 3,150 A
Rated short-circuit breaking currentup to 40 kAup to 40 kAup to 40 kAup to 40 kA
Rated short-circuit making current104 kA104 kA104 kA104 kA
Rated duration of short-circuit3 s3 s3 s3 s
Opening time31 ms31 ms31 ms31 ms
Break time50 ms50 ms50 ms50 ms
Closing time100 ms100 ms100 ms100 ms
Average ambient temperature-30 °C up to +40 °C-30 °C up to +40 °C-30 °C up to +40 °C-30 °C up to +40 °C
Design altitude*1,000 m.a.s.l.1,000 m.a.s.l.1,000 m.a.s.l.1,000 m.a.s.l.
* Standard values according to IEC; Higher design altitudes available on request

Drawings

gl310g-drawing Other dimensions available on request.