Breadcrumb Home Systems Power Stability Flexibility STATCOMS Compensation STATCOM SVC & Statcom - Fact sheet Products & Systems - brochure Electrification & Storage’s STATCOMs are based on our proven range of Voltage Source Converters with demonstrated capability in energy and industrial applications such as rail, wind power, mining, melting shops and other industries using IGBT technology. A STATCOM offers better dynamic performance than an SVC, in particular a faster response time as well as the ability to generate or absorb reactive power when the grid voltage drops or rises, respectively. It therefore helps to increase the reliability and availability of grid operations. A STATCOM is also well suited for industrial applications to reduce voltage flicker e.g. generated by electrical arc furnaces. FeaturesSTATCOM system capabilityValve based on IGBT press-pack technologyPower range up to ±300 MVArStepless adjustable cos phiTransformer to connect to high voltage gridAir-or water-cooledAir-conditioned optionRemote monitoring and diagnosticsControls based on industry standard componentsContainerized optionsIT-Security and secure remote access BenefitsWell-proven technology for reliable operationLocal grid strengthening and VAr support for higher productivity and power qualityEasy to integrate into new and existing grid infrastructureHelps reduce network extension investment costsMeets grid code compliance requirementsModular hardware for maximum flexibility and optimized footprintLow noise emissions –audible and electrical Technology MV7 Variable Frequency DRIVES (VSI) View Product MV7 Variable Frequency DRIVES (VSI) View Product MM7 Modular Multilevel Drives View Product MM7 Modular Multilevel Drives View Product Stories MMC-based STATCOM for EAF View Case Study STATCOM system for a wind farm View Case Study Electrification Technology Delivered to Adani Transmission for Ensuring High Power Quality VIEW ARTICLE 2 / 3