Breadcrumb Home Systems Power Stability Flexibility SVCs SVC/TCR SVC and STATCOM - Fact Sheet Products & Solutions - Brochure Overview Electrification drives can substantially improve the quality and efficiency of your process or production. Our Dynamic Static VAR Compensators use a proven technology that provides power quality and productivity. Electrification offers both Thyristor Controlled Reactor (TCR) as well as IGBT based Dynamic VAR compensators (D-SVC) for lowering grid interferences due to heavy-duty reactive loads. Features System capabilityThyristor-based technologyFrom 20 MVAr to 600 MVArControls based on industry-standard componentsRemote monitoring and diagnosticsSolutions for industrial and grid applicationsContainerized optionsIT-Security and secure remote access SVC Thyristor ValvesETT, electrical-triggered-thyristorsRange up to 600 MVArVoltages up to 63 kVPower circuit consisting of one, two, three or four stacksSnubbers and divider resistors for thyristor protectionWater-cooledEasy to maintainGate drive units powered from separate power supply increasing operating range Benefits Flicker with TCR reduction factor ~2: Dynamic operation that digitally compensates for voltage fluctuation Modular design: Based on former HVDC thyristor valve technology for maximum flexibility and optimized footprint N+1 redundancy: Continued operation of one or more thyristors having failed Cost savings in steel plants: Refractory wear and electrode consumption reduced, increased EAF production up to ~15% Safety: Proven standard in separate building room or E-House Reliability: Designed to resist severe transients Quality: Local grid strengthening and VAR support for higher productivity and power quality, meeting grid code compliance requirements Technology Powersemi Thyristor Based Converters View Product Powersemi Thyristor Based Converters View Product