Breadcrumb Home Automation GridBeats™ Device Management Solution (DvM) Device Management Solution Device Management (DvM) Securely bridge the gap in between IT and OT, simplifying your remote management of fleets Device Management (DvM) is a robust software suite designed to enable remote supervision and management of grid monitoring, protection, and control devices, applicable to distribution and transmission utilities, renewable operators, industrial facilities, municipalities and co-ops. It offers a range of powerful features to effectively manage the lifecycle of your electrical device fleet and assets, while ensuring top-notch cybersecurity and resilience. Connecting Renewable Energy and Power Grids for a Sustainable Future Increasing Number of Electronic Devices Rapid growth of quantity & complexity of electronic devices in the gridDevices from different ages and vendorsOperational challenges to handle multiple tools Regulations and Cyber Risks Increasing cyber risks for field devicesMore than 200 new vulnerabilities per yearMore efforts for regulatory compliance Human Errors and Increasing Complexity Human Errors & Increasing ComplexityChallenges in tracking settings & configuration at fleet levelIn 2022 mismatched settings caused 40% of the misoperations in USRegulatory requirements to maintain firmware traceability Costly In-person Management Activities Costly In-person Management ActivitiesUnmonitored substations and facilitiesHigher operational cost for in-person activitiesNo secure and reliable remote access to the fleet Delays in Information Collection Delays in Information CollectionDelayed information collection from fieldChallenges in maintaining a single source of truthNeeds to speed-up fault analysis and report generation Solution Overview Key Benefits Potential OPEX reduction with more operational efficiency and less truck rollsRemote secure access to devices at field levelSingle Device Management system that eliminates the use of multiple device-specific toolsPossibility to eliminate human error through automated tasks and analysisRegulatory compliance supported Core Features and Optional Solution Packages General GE Vernova Device Management solution has a flexible multilayered software architecture that allows secure remote connection to data on the Operational level to the Enterprise Level, allowing users to access non-operational data from any vendor and expose it to other enterprise systems. Asset Inventory DvM has a direct connection to devices and automatically collects and maintains inventory data, ensuring you always have the most updated information about your fleet available. Cybersecurity As well as being compliant with the most modern cybersecurity practices and standards such as IEC 62443, DvM has functions that support customers to be complient with NERC CIP and increase the security layer of their devices through functions as automatic password rotation. Settings & Configuration Management Keeping settings and configuration aligned with the protection studies are fundamental to ensure system reliability.With GE Vernova Device Management, you have access to the complete configuration history of your device and receive alerts when settings are changed, ensuring they match the baseline. Fault Management DvM can collect and concentrate oscillography and sequence of events from relays and Distributed Flexibility Resources (DFRs) in its database, allowing users to have quick access and visualization to event files. Firmware Management Similar to settings, management of the firmware version in the devices are critical to the system reliability.With GE Vernova Device Management, you can maintain your firmware versions and history through automatic communication with the devices, and receive an alarm when any of the devices are mismatched with the approved baseline.