Highly Reliable Performance

GE Vernova’s GL308 and GL309 live tank circuit breakers for outdoor installation are provided with third-generation self-blast interrupter chambers and spring-operated mechanisms. The field-proven interrupter chamber operates on the energy-optimized self-blast principle. This live tank circuit breaker provides a high level of reliability for customers, even under extreme conditions and climates or in highly active seismic areas.

The circuit breakers are preset, pre-filled with SF₆ and completely assembled at the factory before shipping. Due to this preassembly, no adjustments are necessary during installation and commissioning of the circuit breaker which allows for quick and easy installation on site with long intervals between maintenance. In addition, the interrupter chamber can be independently disassembled without having to remove the entire pole column.

GL308 / GL309 72.5 kV

Live tank circuit breakers for 52 kV and 72.5 kV
Highly Reliable Performance

GE Vernova’s GL308 and GL309 live tank circuit breakers for outdoor installation are provided with third-generation self-blast interrupter chambers and spring-operated mechanisms. The field-proven interrupter chamber operates on the energy-optimized self-blast principle. This live tank circuit breaker provides a high level of reliability for customers, even under extreme conditions and climates or in highly active seismic areas.

The circuit breakers are preset, pre-filled with SF₆ and completely assembled at the factory before shipping. Due to this preassembly, no adjustments are necessary during installation and commissioning of the circuit breaker which allows for quick and easy installation on site with long intervals between maintenance. In addition, the interrupter chamber can be independently disassembled without having to remove the entire pole column.

High Quality Components

The GL308 and GL309 live tank circuit breakers provide high reliability based in part on high quality components, including:

  • Third-generation self-blast interrupter chamber
  • Pressure relief system for passive protection of both substation and personnel
  • Field-proven, temperature-compensated density monitor with two-stage transducer and three-color dial
  • Easy access to the SF₆ filling connection (type DILO)
  • SF₆ non-return (check) valve on each pole column
  • Protected opening springs inside each pole column
  • Hot-dip galvanized steel parts
  • Mechanism housing made completely of aluminum
  • Reliable spring-operated mechanism with position indicator clearly visible from outside
Installation and Maintenance
  • Preset at factory before shipping; no adjustments necessary during installation and commissioning
  • Pole units pre-filled with SF₆ at factory before shipping
  • Independent disassembly of the interrupter chamber without having to remove the entire pole column
  • Circuit breaker completely pre-assembled before delivery
    • Three-pole operated circuit breakers: pole columns mounted on base frame
    • Single-pole operated circuit breakers: base frame with mounted and wired mechanisms
Advanced Testing

Our live tank circuit breakers meet the requirements of national and international standards. This has been confirmed by comprehensive type tests according to the latest IEC and ANSI standards.

Certified Quality

The entire development and production procedures for our live tank circuit breakers are fully compliant with the latest ISO 9001, ISO 14001 and OHSAS 18001 quality standards. This ensures the high quality of our products and services, which is confirmed by regular audits.

Specifications

Breaker typeGL308 F1/3120/ 
GL308 F3/3120
GL308 F1/3120/ 
GL308 F3/3120
GL309 F1/3120/ 
GL309 F3/3120
GL309 F1/3120 
/GL309 F3/3120
Rated voltage52 kV52 kV72.5 kV72.5 kV
Rated frequency50 Hz60 Hz50 Hz60 Hz
Rated normal currentup to 2,000 Aup to 2,000 Aup to 2,000 Aup to 2,000 A
Rated short-circuit breaking currentup to 31.5 kAup to 25 kAup to 31.5 kAup to 25 kA
Rated short-circuit making current80 kA65 kA80 kA65 kA
Rated duration of short-circuit3 s3 s3 s3 s
Opening time38 ms38 ms38 ms38 ms
Breaking time50 ms50 ms50 ms50 ms
Closing time≤70 ms≤70 ms≤70 ms≤70 ms
Average ambient temperature*-30 oC up to +40 oC-30 oC up to +40 oC-30 oC up to +40 oC-30 oC up to +40 oC
Design altitude*1,000 m.a.s.l.1,000 m.a.s.l.1,000 m.a.s.l.1,000 m.a.s.l.
* Standard values according to IEC; temperatures up to +70 oC and / or higher altitudes available on request

RATINGS

Breaker typeGL309 F1/4031 P
Rated voltage72.5 kV
Rated frequency50/60 Hz
Rated normal currentup to 3,150 A
Rated short-circuit breaking currentup to 40 kA
Rated short-circuit making current104 kA
Rated duration of short-circuit3 s
Opening time29 ms
Breaking time50 ms
Closing time≤70 ms
Average ambient temperature*-30 oC up to +40 oC
Design altitude*1,000 m.a.s.l.
* Standard values according to IEC; temperatures down to -40 oC up to +70 oC and / or higher altitudes available on request

Drawings

gl-309-drawing
gl-309