MV-UPS _ The true end-to-end medium-voltage power stability platform designed to accelerate site deployment, shield your AI workloads with total load immunity, and decouple mission-critical operations from grid volatility. 175 MW / 200 MVA rated power 34.5 kV ±10% AC input voltage 98.5% converter efficiency 50/60 Hz frequency, 4-quadrant Contact Us Scroll Down to View More Total Power Stability, Any Architecture AI compute requires mastering the dynamic range between grid-side volatility and load-side demand. The MV-UPS platform acts as an intelligent shield, decoupling your infrastructure from external disturbances while preventing rapid load swings from impacting the grid. This delivers total load immunity—ensuring a constant, high-quality power stream, whether the grid is stable, transitioning, or absent entirely. The New Foundation for AI Stability Description AI-scale data centers face a dual crisis: power demand is outpacing grid reinforcement, and highly dynamic AI workloads are creating rapid, sub-second power swings. This volatility stresses aging infrastructure and triggers stringent grid-code requirements. In an era where power availability is the ultimate constraint on growth, facilities are increasingly exposed to curtailment, regulatory penalties, and costly unplanned downtime. The MV-UPS acts as a high-speed, intelligent buffer that stabilizes your facility's power quality at the medium-voltage level. Whether operating as a grid-connected interface, an autonomous microgrid, or a bridging power solution, the system creates a stable, private grid for your facility. This architectural innovation serves as the foundation for total load immunity, delivering the following strategic outcomes across any power configuration: Power Decoupling Achieve 100% decoupling between utility grid dynamics and mission-critical loads. By operating at the medium-voltage level, the system eliminates step-down losses typical of traditional low-voltage configurations and shields AI and data center workloads from grid-side transients, voltage dips, and frequency fluctuations. Seamless Bridging & Islanded Capability Ensure continuous operation regardless of grid status. The MV-UPS functions as an intelligent bridge between grid-connected and autonomous modes, providing the grid-forming capabilities required to stabilize facilities during microgrid or islanded operations. Enhanced Grid Compliance & Stability Optimize utility interaction through precise, high-speed power regulation. The system provides full reactive power control and fault ride-through protection, ensuring facilities meet strict connection requirements while maximizing power quality for internal processes. Monetizable Energy Asset Management Transform power architecture from a cost center into a strategic asset. By leveraging integrated energy storage, the MV-UPS enables revenue-generating ancillary services—including peak shaving, load shifting, and demand response—to optimize total cost of ownership and support long-term decarbonization goals. Download overview video Download building transition video Download container transition video Download building reverse transition video Download container reverse transition video KEY OUTCOMES ~15% CAPEX Savings Comprehensive fault immunity at the medium voltage level eliminates redundant downstream LV-UPS systems — saving ~15% in total power distribution CAPEX and freeing square footage for additional IT racks. Faster TSO Interconnection Complete grid isolation and ancillary service support streamline Transmission System Operator (TSO) discussions and accelerate interconnection, compressing time-to-revenue. Grid-Forming Decoupling & Fault Ride-Through A fully decoupled, islanded power interface eliminates bidirectional fault propagation. Voltage dips, frequency events, and grid faults are managed directly at the medium voltage level — handled natively in the converter, without downstream mitigation hardware. MV-UPS Interactive Explorer ← Back MVDC Hall Energy Storage Modular Multilevel Converter (MMC) Medium Voltage (MV) Storage MV-UPS: MVDC HALL SIDE Explore the key features and capabilities of the MV-UPS system below. Active Grid Monetization Battery storage becomes a revenue-generating asset — peak shaving, load shifting, and load shedding monetize capacity that would otherwise sit idle, shifting MV-UPS from cost center to profit-contributing infrastructure. Active Grid Monetization Battery storage becomes a revenue-generating asset — peak shaving, load shifting, and load shedding monetize capacity that would otherwise sit idle, shifting MV-UPS from cost center to profit-contributing infrastructure. × Modular Multilevel Converter (MMC) Featuring an industry-proven Modular Multilevel Converter (MMC) core, this system has been refined across generations of Electric Arc Furnace deployments—workload profiles that NERC confirms closely mirror the rapid-load fluctuations of AI training. Rated at 175 MW/200 MVA. Medium Voltage (MV) Storage Integrated batteries provide sub-cycle load immunity by dynamically absorbing or injecting power to balance grid input against demand. This ensures an ultra-fast response to aggressive ramp rates and volatile power swings. KEY OUTCOMES ~15% CAPEX Savings Comprehensive fault immunity at the medium voltage level eliminates redundant downstream LV-UPS systems — saving ~15% in total power distribution CAPEX and freeing square footage for additional IT racks. Faster TSO Interconnection Complete grid isolation and ancillary service support streamline Transmission System Operator (TSO) discussions and accelerate interconnection, compressing time-to-revenue. Grid-Forming Decoupling & Fault Ride-Through A fully decoupled, islanded power interface eliminates bidirectional fault propagation. Voltage dips, frequency events, and grid faults are managed directly at the medium voltage level — handled natively in the converter, without downstream mitigation hardware. MV-UPS: MVDC HALL SIDE Explore the key features and capabilities of the MV-UPS system below. Active Grid Monetization Battery storage becomes a revenue-generating asset — peak shaving, load shifting, and load shedding monetize capacity that would otherwise sit idle, shifting MV-UPS from cost center to profit-contributing infrastructure. Active Grid Monetization Battery storage becomes a revenue-generating asset — peak shaving, load shifting, and load shedding monetize capacity that would otherwise sit idle, shifting MV-UPS from cost center to profit-contributing infrastructure. × Modular Multilevel Converter (MMC) Featuring an industry-proven Modular Multilevel Converter (MMC) core, this system has been refined across generations of Electric Arc Furnace deployments—workload profiles that NERC confirms closely mirror the rapid-load fluctuations of AI training. Rated at 175 MW/200 MVA. Medium Voltage (MV) Storage Integrated batteries provide sub-cycle load immunity by dynamically absorbing or injecting power to balance grid input against demand. This ensures an ultra-fast response to aggressive ramp rates and volatile power swings. MV-UPS Interactive Instructions Three ways mv-ups keeps power stable Grid-Connected Bridging Power Islanded Grid-Connected + Grid-connected: stable for the utility, steady for the load The MV-UPS provides grid–load decoupling between the utility feed and the data hall, in both directions. The grid sees a controlled draw. The load sees grid-forming power.Regulates grid-side draw to meet AI-era interconnection requirementsAbsorbs sub-second load swings with integrated battery storageProvides fault ride-through, managing HVRT/LVRT and transient overvoltage at medium voltageInterconnection reviews now test how a load behaves, not only how much it draws. Read the grid-connected blog Bridging Power + Bridging power: energized before the utility connection Bridging power runs an AI campus on on-site gas generation while the utility connection is built, then transfers the site to grid supply. The MV-UPS is the Stability Block between generator and compute.Regulates the draw on the generator, so the turbine sees a smoothed profileKeeps load pulsations off the turbine shaftHolds voltage and frequency for the halls from the first GPU delivery Revenue starts on generation, so the question is how the same design carries the site through to grid supply. Read the bridging blog Islanded + Islanded: grid-forming power with no grid behind it Islanded, the campus runs on its own generation with no operating grid connection. Nothing outside the site sets voltage or frequency, so the MV-UPS does.Grid-forming on the load side, with integrated storage absorbing load swings so generators see a regulated drawGas turbine soft start and black start, 0 to 100% speedRemoves the requirement for secondary diesel backup Electric arc furnace pedigree, applied to AI load swings The MV-UPS runs on Modular Multilevel Converter (MMC) technology, built on multiple generations of deployment in demanding environments, including electric arc furnaces.¹ NERC lists arc furnaces alongside AI data centers as large loads with variable, cyclical profiles that can introduce forced oscillations into the grid.² The MV-UPS applies that technology to load swing absorption for AI training loads at 34.5 kV.¹ Download the lessons from steel brief Learn more about MV-UPS How does the MV-UPS compare to traditional BESS shunt-connected systems? Traditional BESS shunt systems cannot provide 100% decoupling because they are connected in parallel with the load. The GE Vernova MV-UPS is a series-connected solution that provides total isolation between grid and load dynamics. This means that if a fault occurs on the grid side, your critical loads are completely shielded by the DC bus, a level of protection shunt systems physically cannot guarantee. Will the MV-UPS footprint actually save me space on my site? Yes, by integrating medium-voltage conversion and energy storage, the system removes the need for large, redundant low-voltage UPS systems and their associated switchgear. This significantly simplifies the downstream electrical distribution, allowing you to reclaim valuable square footage that would otherwise be dedicated to LV equipment. In high-density AI data centers, this footprint recovery directly translates to more rack space and higher revenue-generating capacity. How early in my project planning do I need to decide on the MV-UPS? It is critical to integrate the MV-UPS concept during the "Concept and Planning" (Phase 1) stage. Because the system handles medium voltage directly, it replaces large portions of the conventional electrical distribution architecture. If you wait until later stages to decide, you may find that the physical footprint or infrastructure requirements for the MV-UPS were not accounted for, making retrofitting difficult or impossible. Does this system truly protect my gas turbine equipment from AI load swings? AI-driven workloads create "violent" load swings (20% to 80% of multi-hundred MW) that can cause significant torsional stress on turbines. Unlike standard systems that pass some of this stress through to the generator, the MV-UPS absorbs these rapid fluctuations entirely. By providing a stable, grid-forming output, the MV-UPS ensures the turbine sees a controlled, predictable load, preventing accelerated wear and potential failure. Featured Resources MV-UPS | Medium Voltage Uninterruptible Power Supply The MV-UPS is a medium-voltage uninterruptible power supply with integrated battery storage that decouples AI data centers from grid instability, ensuring reliable, high-quality power while optimizing infrastructure costs and enabling grid compliance Download Brochure Lessons From Steel for AI Data Centers Technical Brief AI data centers exhibit volatile power demand similar to steel mills' electric arc furnaces. Both require decoupling architectures to isolate load-side dynamics from grid stability. The MV-UPS solution—combining direct feed power electronics with battery storage—provides the controlled interface necessary for reliable, scalable AI infrastructure. Download Technical Brief 2 / 2 Industry references on large load stability Independent sources on large load interconnection, ride-through requirements and AI power behavior. File Type Release Date Description Download File Type : PDF Release Date : September 2026 Description : OCP Interface Specification Between Hyperscalers and Utility Grid for Disturbance Performance (v1.0.0).Ride-through and ramp-rate criteria for hyperscale facilities at the utility interface. Download : Download File Type : PDF Release Date : July 2026 Description : NERC Large Loads Action Plan. Guidance, white papers and standards work on computational loads. Download : Download File Type : PDF Release Date : July 2026 Description : MRO: NERC issues critical reliability alert as emerging large loads challenge the grid.A plain-language summary of the Level 3 alert and the standards timeline. Download : Download File Type : PDF Release Date : May 2026 Description : NERC Reliability Guideline: Risk Mitigation for Emerging Large Loads (2026). Recommended practices for interconnection studies, oscillation and ride-through. Download : Download File Type : PDF Release Date : May 2026 Description : Uptime Institute: Annual Outage Analysis 2026Causes, costs and frequency of data center outages. Download : Download Hear from our experts The proven, robust, bi-directional power stability of GE Vernova's MV-UPS can be the foundation of the global basis of design for AI data centers that's invariant of the upstream power source and the downstream AC/DC/hybrid power distribution to the rack. The MV-UPS tames both challenges of evolving, stringent grid codes and AI workloads. The immediate benefits of this approach are increased flexibility, resiliency, efficiency, and lower lifecycle TOTEX. Alpesh Saraiya Global Data Center Solution Leader, GE Vernova’s Electrification Segment AI is transforming how data centers consume electricity, challenging traditional approaches to power delivery and grid integration. The next generation of AI infrastructure demands more than uninterrupted power. With MV-UPS, we are rethinking power stability to protect critical computing infrastructure while enabling AI growth in harmony with the grid. Kevin Delsol Senior Business Development Manager Power Stability, GE Vernova’s Electrification Segment
Modular Multilevel Converter (MMC) Featuring an industry-proven Modular Multilevel Converter (MMC) core, this system has been refined across generations of Electric Arc Furnace deployments—workload profiles that NERC confirms closely mirror the rapid-load fluctuations of AI training. Rated at 175 MW/200 MVA.
Medium Voltage (MV) Storage Integrated batteries provide sub-cycle load immunity by dynamically absorbing or injecting power to balance grid input against demand. This ensures an ultra-fast response to aggressive ramp rates and volatile power swings.
Modular Multilevel Converter (MMC) Featuring an industry-proven Modular Multilevel Converter (MMC) core, this system has been refined across generations of Electric Arc Furnace deployments—workload profiles that NERC confirms closely mirror the rapid-load fluctuations of AI training. Rated at 175 MW/200 MVA.
Medium Voltage (MV) Storage Integrated batteries provide sub-cycle load immunity by dynamically absorbing or injecting power to balance grid input against demand. This ensures an ultra-fast response to aggressive ramp rates and volatile power swings.