Overview

PTO (power take-off) mode is a particularly effective way of incorporating Electrification’s hybrid electric ship technology where there is limited space.  

Supporting decarbonization and fuel efficiency

Electrification’s PTO technology works with the mechanical energy of the vessel’s drive shaft to convert it into electrical energy. In PTO (power take-off) shaft generator mode, excess energy from the ship’s main propulsion engines can be directed to provide electric power for onboard systems, which diminishes the need to burn extra fuel to power these systems through separate diesel gensets. The result in fuel savings is significant, especially when coupled with improved operational flexibility. The system can also drastically decrease the operating hours of auxiliary generators - and their need for maintenance - for additional operational cost savings, and help main engines run at a more efficient operating point.

Card Image
With Electrification’s technology, we are helping our customers meet sustainability targets with cleaner and innovative energy solutions.
The technology advantages

SeaGreen PTO/PTI system incorporates Electrification’s medium voltage, compact Advanced Permanent Magnet Machine (APMM) for marine applications. Unlike its competitors, the electric machine is equipped with induction motors instead of synchronous motors. By removing transformers, it offers a simpler design and therefore reduces the complexity of the system, making it more reliable and requiring less CAPEX. The arrangement of induction motors reduces the frequency and extent of maintenance, and combined with the system’s fuel saving characteristics, brings down operational expenditure for customers.

Other advantages of Electrification’s technology include unrestricted operation in the main engine’s operating speed range, reduced noise levels associated with on-board power generation from auxiliary engines, a Power Take In (PTI) ready system, and its in-house machine and drive single-source integrator product. In PTI mode, the machine is used as a motor to provide propulsion power.

Card Image

Functionality

PTO: in PTO mode, the ship’s conventional gensets are stopped. The electrical power is supplied by the main engine through the waste heat recovery (WHR) system and the SeaGreen PTO shaft generator. The main engine fuel is much cheaper than the Diesel Oil.

PTI: In PTI mode, the ship’s fitted gensets are operated if required. An additional mechanical propulsion power is supplied by the SeaGreen PTI shaft motor through the variable frequency drive (VFD), enabling a speed boost.

Card Image

Benefits

  • Reduced emissions
  • Reduced complexity and footprint of the system
  • Higher reliability
  • Reduced CAPEX and OPEX
  • Increased flexibility

Technology

Marine Energy Efficiency & Decarbonization

View Solution right arrow

Digital Suite

View Product right arrow

Stories