Breadcrumb Home Electrical Submersible Pumps (ESP) System Compact solution for Upstream applications Overview Electrification’s Voltage Source inverters (VSI) are available for Electrical Submersible Pumps (ESP) systems, for offshore and onshore applications.When combined with an electrical submersible moto-pump, either based on induction or permanent magnet technology, our MV6 or MV7 drives based solution presents many advantages:No need for a step-up transformer thanks to our equipment’s capacity to provide the required voltage, up to 13.8 kVWith less equipment needed, our solutions are more compact –gain in weight and footprint– and more reliableCapability to drive several motors with a single unit Electrical Submersible Pumps system Power capacity Up to 10 MW with a single VSI drive panelUp to and 13.8 kV output motor voltageN+1 power cells redundancy Available topologies Diode Front End (DFE)Active Front End (AFE) with reactive power generation & power factor control up to unitTransformer-less up to 13.8 kV –for reduced footprint, higher reliability, efficiency and improved grid qualityIt is available with air-or water-cooling system. We also propose grid harmonics study and cable study. Benefits High efficiency 95%+ Full flexibility Speed range from 0 to 105% Full flexibility available in terms of power demand, up to 10 MW Very high starting and operating reliability and availability starting time <1 min Emission-free solutions Fit with environmental restrictions Minimum maintenance period over life cycle Low operation maintenance cost Suitable for most areas incl. with limited power availability Real-time simulation for efficient commissioning Technology MV6 Drives (VSI) View Product MV6 Drives (VSI) View Product MV7 Drives (VSI) View Product MV7 Drives (VSI) View Product