BACnet/IP Communications and Energy Measurement

The Multilin EPM 6010 is an industry leading revenue grade power meter with native BACnet/IP communications. This meter is designed to integrate seamlessly into existing and new building management systems using the popular BACnet protocol. The meter allows users to gather data on voltage, current, power and energy usage throughout a facility.

The EPM 6010T is a transducer configuration that comes without a display and has a DIN rail mount. GE Vernova’s Electrification has discontinued sales of EPM 6010T model based upon availability. 

Key Benefits
  • Rapid integration into BACnet management systems
  • High accuracy, class revenue multifunction meter
  • Compact, easy to install, fits ANSI and DIN cutouts
  • User programmable for different system voltages and current measurements
  • Standard Modbus TCP communications
  • Easy to read, large 3 line .56" bright LED display for better visibility and longer life
Key Features

Communications

  • BACnet/IP 100BaseT Ethernet protocol
  • 40 predefined BACnet objects
  • Embedded web server for remote configuration and viewing of BACnet/IP interface
  • Standard Modbus TCP communications

Measuring and Metering

  • 400+ samples per cycle and 24 bit A/D conversion
  • Meets ANSI C12.20 (0.2%) and IEC 687 (0.2%) accuracy classes
  • Total harmonic distortion (%THD)
  • Graphical load percentage bar for visualization
  • True RMS multifunction measurements

EPM 6010

Building Automation Power Meter
BACnet/IP Communications and Energy Measurement

The Multilin EPM 6010 is an industry leading revenue grade power meter with native BACnet/IP communications. This meter is designed to integrate seamlessly into existing and new building management systems using the popular BACnet protocol. The meter allows users to gather data on voltage, current, power and energy usage throughout a facility.

The EPM 6010T is a transducer configuration that comes without a display and has a DIN rail mount. GE Vernova’s Electrification has discontinued sales of EPM 6010T model based upon availability. 

Key Benefits
  • Rapid integration into BACnet management systems
  • High accuracy, class revenue multifunction meter
  • Compact, easy to install, fits ANSI and DIN cutouts
  • User programmable for different system voltages and current measurements
  • Standard Modbus TCP communications
  • Easy to read, large 3 line .56" bright LED display for better visibility and longer life
Key Features

Communications

  • BACnet/IP 100BaseT Ethernet protocol
  • 40 predefined BACnet objects
  • Embedded web server for remote configuration and viewing of BACnet/IP interface
  • Standard Modbus TCP communications

Measuring and Metering

  • 400+ samples per cycle and 24 bit A/D conversion
  • Meets ANSI C12.20 (0.2%) and IEC 687 (0.2%) accuracy classes
  • Total harmonic distortion (%THD)
  • Graphical load percentage bar for visualization
  • True RMS multifunction measurements

BACnet/IP COMMUNICATIONS

The Multilin EPM 6010 with BACnet/IP supports building energy management strategies, LEED certification and other Green Building initiatives. By allowing users to track energy use and power quality, the meters gives users the information they need to accurately identify cost -saving measures and respond to power quality problems when they arise.

Communications Ports

The Multilin EPM 6010 provides two independent communication ports with advanced features:

  • IrDA port – A unique optical IrDA port allows the unit to be setup and programmed using a remote laptop without needing a communication cable. Simply point at the meter with an IrDA-equipped PC computer to configure it.

  • Ethernet Port – This port provides connectivity via a 10/100BaseT RJ45 connection. Modbus TCP and BACnet protocols are supported

BACnet/IP Web Interface 

The Multilin EPM 6010 comes standard with a web interface. Use the BACnet/IP interface to remotely set up the BACnet/ IP configuration and track energy use with any standard web browser.  

Simultaneous Communications Paths

SOFTWARE OPTIONS

EnerVista Software

EnerVista Launchpad is a powerful software package that provides users a platform to access all of the setup and support tools needed for configuring and maintaining GE Vernova Multilin Products. Launchpad allows configuration of devices in real-time by communicating using RS232, RS485, Ethernet or modem connections. Using Launchpad as the single interface to the setup and analysis software makes it simple to enter setpoints, read metered values, monitor status and evaluate power quality.

Viewpoint Monitoring

Viewpoint Monitoring is a simple-to-use, full-featured monitoring and data recording software package for small systems. Viewpoint Monitoring provides a complete HMI package that instantly puts critical real-time device data on your PC through pre-configured graphical screens with the following functionality.

  • Plug-&-Play Device Monitoring

  • System Single-Line Monitoring & Control

  • Annunciator Alarm Screens

  • Trending Reports

  • Automatic Event Retrieval

  • Automatic Waveform Retrieval

EnerVista Integrator

EnerVista Integrator is a toolkit that allows seamless integration of GE Vernova Multilin devices into new or existing automation systems by sending GE Vernova device data to HMI, DCS, and SCADA systems. Included in EnerVista Integrator is:

  • OPC/DDE Server

  • GE Vernova Multilin Drivers

  • Automatic Event Retrieval

  • Automatic Waveform Retrieval

EnerVista Viewpoint Monitoring Data Recording and Real-Time Status

BACnet Web Interface

The Multilin EPM 6010 comes standard with a web interface. Use the BACnet/IP interface to remotely set up the BACnet/ IP configuration and track energy use with any standard web browser.

INSTALLATION

Universal Voltage and Current

This meter allows voltage input measurements up to 416 Volts Line to Neutral and 721 volts Line to Line. This helps ensure proper meter safety when wiring directly to high voltage systems. The unit will perform to specification on 69 Volt, 120 Volt, 230 Volt, 277 Volt and 347 Volt power systems.


Unique Current Input Connections

EPM 6010 meter uses two current input wiring methods. 

Method One - CT pass through. Directly pass the CT through the meter without any physical termination on the meter.
This insures that the meter cannot be a point of failure on the CT circuit. This is preferable to utility users when sharing relay class CTs.
No Burden is added to the secondary CT circuit.

Method Two - Current "Gills." The meter additionally provides ultra-rugged termination pass through bars allowing the CT leads to be terminated on the meter. This also eliminates any possible point of failure at the meter. This method is also a preferred technique for ensuring relay class CT integrity does not get compromised. No terminal blocks are required and this stud based design ensures that CTs will not open under a fault condition.

Through a standard Ethernet port, the EPM 6010 can easily integrate into systems using BACnet/IP or Modbus TCP.

Solid Construction with Mounting Versatility

The EPM 6010 has a rugged design for harsh environment. This is especially important in power generation, utility substation, and critical user applications. The structural and electrical design of this meter was developed based on the recommendations and approvals of many of our utility customers.

EPM 6010 can easily be mounted in a panel for generator monitoring, substation automation and more. The unique dual design combines ANSI and DIN mounting structure and allows easy installation for both new metering applications and retrofit of existing analog meters.

The unit mounts directly in an ANSI C39.1 (4" Round form) or an IEC 92 mm DIN square form.

Meter Interface

SPECIFICATIONS

EPM 6010T TRANSDUCER OPTION

GE Vernova’s Electrification has discontinued sales of EPM 6010T. As an alternative, please refer to the EPM6010. 

The transducer configuration comes without a display and has a DIN rail mount. It’s ideal for use in switchgear retrofit applications where access to the meter face and display is not necessary, and where budgets are a large consideration.

Features

  • EPM 6010 Power Meter without display, DIN mount
  • Mounts directly in ANSI C39.1 (4” round form) or and IEC 92mm DIN square form
  • Uses minimal panel space with 4.25” panel depth
  • BACnet/IP Protocol Communications
  • 40 BACnet Objects
  • Embedded HTTP Server
  • 0.2% Watt-Hour Accuracy 
 

Mounting


 

MULTILIN METER ENCLOSURE

Expanding existing switchgear or installing new metering capability can be challenging due to space limitations, downtime and installation and equipment costs. GE Vernova's Multilin Meter Enclosure is a pre-wired configured, economical solution for both retrofit expansions and small scale meter installations that allows the expansion of existing switchgear capability without expensive and time-consuming design.

When ordered as a meter option the enclosure provides a factory pre-wired, installation-ready metering solution that further drives energy cost savings, by enabling the measurement of key energy usage information along multiple metering points for new or existing systems.

Ordering the enclosure is simple when selected as an option during meter configuration, ensuring correct pre-wired meter-compatible delivery.

Pre-Wired, Configured and Economical Solution for Retrofit and Small Metering Systems

Easy and Rapid Installation
  • Factory pre-wired, installation-ready GE Vernova metering solution eliminates wiring and associated errors for rapid installation
  • Extend metering capability with new systems and existing switchgear without system installation downtime   
Cost-Effective Retrofit Solution
  • Save up to 200% versus the addition of a new switchgear cabinet
  • Compact footprint makes effective use of existing allocated space
  • Allows new installations or the expansion of existing switchgear capability without expensive, time-consuming designs, eliminating system downtime
Reliable and Compatible
  • Backed by a two-year warranty
  • Simple meter option ordering ensures compatibility with GE Vernova EPM 2000/6010/6000/7000 meters
  • Comprehensive factory testing of both meter and enclosure together
  • NEMA1 tested and UL/CUL certified
Applications (New and Retrofit installations) 
  • Industrial Multi-Tenant Monitoring
  • Commercial/Residential Buildings
  • Healthcare Institutions
  • Government Buildings
  • Manufacturing
  • Educational Campuses
Assembly
Diagram