Transformer Protection Legacy

Advanced transformer protection helping extend asset life.

Multilin 745 - Legacy

High-speed, draw-out transformer protection and managementManufacturing for 745 has been discontinued. As an alternative, please refer to the 845 relayThe 745 Transformer...

DTP-B Digital Transformer Protection

Manufacturing for this product has been discontinued. As an alternative, please refer to the T60 or T35 relays.The DTP-B is a digital...

DTR Transformer Tap Changer Controller - Legacy

Manufacturing for this product has been discontinued.The transformer tap changer controller DTR controls automatically the transformer on load tap changer, so...

KITZ10x - Legacy

InterfacesSales of the following KITZ models have been discontinued:KITZ101 – KBUS to IEC6087 desk top mountingKITZ102 – KBUS to IEC6087...

KVGC - Legacy

Manufacturing for KVGC has been discontinued. As an alternative, please refer to the C264 AVR function.The KVGC202 can be integrated...

Not finding the Transformer Protection that you’re looking for? View Active Transformer Protection