Breadcrumb Home Medium Voltage Utility Solutions Medium Voltage Utility Solutions GE Vernova’s ITI business provides a complete line of instrument transformers for the electrical utility industry, offering customers a broad choice in selecting MV instrument transformers. All transformers meet IEEE C57.13-2008 and CAN/CSA 60044 insulation level standards and IEEE C12.11 dimension standards, and are produced in our ISO 9001 certified facilities in Clearwater, Florida and Somersworth, NH. SUPERBUTE™The premier insulation from GE Vernova for MV outdoor & indoor instrument transformers. With over 60 years of proven field experience, several unique design features provide enhanced safety and legendary durability. Available from 5-69kV. Learn More HCEPMV outdoor current & voltage transformers with Hydrophobic Cycloaliphatic Epoxy (HCEP) are available at 15kV. GE Vernova combines HCEP resin and Automated Pressure Gelation (APG) process technology to produce a high quality, reliable instrument transformer. View MV HCEP Products PolyurethaneDesigned for indoor service, GE Vernova’s line of polyurethane instrument transformers are available from 5-35kV. GE Vernova’s vertical integration and full staff of design engineers allows for unique, competitive solutions for all customer needs at the fastest lead times in the industry. View MV Polyurethane CT's Overhead Primary Metering AssembliesGE Vernova offers customers a complete solution for overhead primary metering. Every order is customized for each users specific needs. From simple assemblies including 1 VT, 1 CT and mounting on a frame to complex 3 phase assemblies including wiring, junction boxes, arrestors, test switches, conduit etc Learn More