Modern high-voltage substation showing GE Vernova's digital automation

Substation Automation

Substation communications and asset optimization

Overview

Substation communications and asset optimization

GE Vernova's Substation Automation (SA) devices offer a seamless and scalable solution for automating and providing visibility to power system networks.  GE Vernova can develop, integrate and deliver a complete automation system that is tailored to a customer's specific needs and requirements. Our capabilities span from developing a local substation HMI, to creating a complex solution that is integrated with SCADA or DCS systems and able to provide Fault Diagnostic capability, Asset predictive diagnostics, Load shedding, and Secure Engineering access. 

Our suite of Gateways, RTU's, and Data Concentrators for automating substation equipment enable our solutions that provide visibility to critical electrical assets found across the transmission and distribution power grids. With support for a wide array of input and output options and a large number of protocols, GE Vernova has the ability to connect and integrate your power system equipment with virtually any HMI, SCADA or Energy Management System with security, reliability and dependability.

Substation automation inline image

GE Vernova offers a suite of industry-leading solutions for automating substation equipment and providing visibility to critical electrical assets found across the transmission and distribution power grids. With support for a wide array of input and output options and a large number of protocols available in the industry including IEC 61850, DNP3.0, and IEC60870-5-104, GE Vernova has the ability to connect and integrate your power system equipment with virtually any HMI, SCADA or Energy Management System.
 

Substation scene with control cabin, transformer, and automation elements

Inline images showing advanced automation and data management systems

Utilities need predictable asset operation and reliable power delivery. GE Vernova provides smart, cost-effective, short-cycle solutions for digitized substations that are scalable to meet the varying needs of utilities across the globe.

Advanced Automation and data management systems highlighted in images

 

Substation controller, communications, and data concentrator inline image

Providing advanced tools and the flexibility necessary for applications such as load shedding, digital fault recording, power quality monitoring, metering, or custom PLC logic.

GE Vernova provides the tools and flexibility necessary to create customized automation control applications including:

  • Communications & data concentration
  • Automation control
  • Metering, sequence of events & fault recording

Diagram of GE D25 controller connecting relays, meters, and SCADA systems

Product Solutions

Substation Gateways and RTU's
GE Vernova offers an industry-leading suite of Gateways, RTUs, and Data Concentrators for automating substation equipment and providing visibility to critical electrical assets found across the transmission and distribution power grids.

Substation Automation Systems

Card Image

PowerLink ™ Advantage - Legacy Plus Icon Minus Icon

    PowerLink is a local substation graphical user interface or PC-based electric utility small master station. It gathers data, consolidates it into a single platform and transforms it into graphic, alarm and dynamic text displays. 

Card Image

Substation Systems Plus Icon Minus Icon

    To fully leverage the investment in a modern substation automation system, customers need a partner with expertise to extract the value of the investment.