img11
EB-1/2/4 Terminal Boards
The EB-1 is a one piece molded terminal board, equipped with binding screws for circuit wire connections and a white marking strip for circuit identification. The EB-2 includes clamp (pressure) type connectors for circuit wire connections. Both the EB-1 and EB-2 will accommodate wires up to and including Number 4.
More Info img11
EB25
EB-25/26/27 Terminal Boards
The EB-25, -26, and -27 terminal blocks are molded one piece design available in 4, 6, and 12 points and are furnished with washer-less head binding screws (#10-32) for circuit wire connections. The blocks are supplied with a black marking strip with white numbers on one side, and white unmarked on the reverse side for circuit identification.
 
More Info EB25 Buy Now EB25
img12
IKU Terminal Blocks
Applications:
Control and power wire termination. Short circuiting versions for meter servicing, CT tap changing, etc.
Rating: 600 VAC, 50 A
Wire range: 18-10 AWG
More Info img12 Buy Now img12
img12
Pullout Fuse Blocks
Class J pullout blocks, available in two or three-fuse modes
More Info img12 Buy Now img12

Terminal Blocks

img11
EB-1/2/4 Terminal Boards
The EB-1 is a one piece molded terminal board, equipped with binding screws for circuit wire connections and a white marking strip for circuit identification. The EB-2 includes clamp (pressure) type connectors for circuit wire connections. Both the EB-1 and EB-2 will accommodate wires up to and including Number 4.
More Info img11
EB25
EB-25/26/27 Terminal Boards
The EB-25, -26, and -27 terminal blocks are molded one piece design available in 4, 6, and 12 points and are furnished with washer-less head binding screws (#10-32) for circuit wire connections. The blocks are supplied with a black marking strip with white numbers on one side, and white unmarked on the reverse side for circuit identification.
 
More Info EB25 Buy Now EB25
img12
IKU Terminal Blocks
Applications:
Control and power wire termination. Short circuiting versions for meter servicing, CT tap changing, etc.
Rating: 600 VAC, 50 A
Wire range: 18-10 AWG
More Info img12 Buy Now img12
img12
Pullout Fuse Blocks
Class J pullout blocks, available in two or three-fuse modes
More Info img12 Buy Now img12