Breadcrumb Home Automation Protection, Control & Metering Motor Protection Typical applications Motor Protection GE Vernova's advanced motor thermal model provides optimized protection to ensure maximum process uptime Typical applications Select a typical application to view the associated one line diagram, functions, and product order codes. Large Motor - Two Sets Of CT's For Differential Protection Large MotorTwo sets of CT's for differential protectionTypical Functions87S 4949RTD 49S 38 51R 50P/G 51P/G 50BF66 46 47 27P 59P/N 67P/N 32 81U 81OStator Differential Thermal Overload RTD Biased Thermal Overload Stator RTD Bearing RTD Mechanical Jam Instantaneous Overcurrent Time Overcurrent Breaker FailureStarts per hour Current Unbalance Phase Reversal Undervoltage Overvoltage Directional Overcurrent Directional Power Underfrequency Overfrequency FunctionsTypical Product Order CodeTypical FunctionsM60-E00-HCH-F8L-H6P-M8N-P5C-UXX-WXXEthernet CommunicationsCopperM60-N00-HCH-F8L-H6P-M8N-P5C-UXX-WXXFiberM60-G00-HCH-F8L-H6P-M8N-P5C-UXX-WXXLockoutStandaloneHEA61-A-RU-220-X2IntegratedM60-E00-HPH-F8L-H6P-M8N-P5C-U4L-WXX Large Motor - One Set Of CT's For Differential Protection Large MotorTwo sets of CT's for differential protectionTypical Functions87S 4949RTD 49S 38 51R 50P/G 51P/G 50BF66 46 47 27P 59P/N 1455Stator Differential Thermal Overload RTD Biased Thermal Overload Stator RTD Bearing RTD Mechanical Jam Instantaneous Overcurrent Time Overcurrent Breaker FailureStarts per hour Current Unbalance Phase Reversal Undervoltage Overvoltage Speed Switch Power Factor Functions Typical Product Order CodeTypical Functions469-P5-HI-A20-ECommunicationsCopper469-P5-HI-A20-TDeviceNet469-P5-HI-A20-DLockoutStandaloneHEA61-A-RU-220-X2IntegratedM60-E00-HPH-F8L-H6P-M8N-P5C-U4L-WXX Large Or Medium Motor Large or medium motorTypical Functions4949RTD 49S 38 51R 50P/G 51G 66 46 47 27P 59P/N 37Thermal Overload RTD Biased Thermal Overload Stator RTD Bearing RTD Mechanical Jam Instantaneous Overcurrent Time Overcurrent Starts per hour Current Unbalance Phase Reversal Undervoltage Overvoltage Undercurrent Functions Typical Product Order CodeTypical Functions M60-E00-HCH-F8L-H6P-M8N-P5C-UXX-WXX 469-P5-HI-A20-E 369-HI-R-M-0-0-0EthernetCommunicationsEthernetM60-N00-HCH-F8L-H6P-M8N-P5C-UXX-WXX 469-P5-HI-A20-T 369-HI-R-M-0-E-0DeviceNet469-P5-HI-A20-D 369-HI-R-M-0-D-0Profibus369-HI-R-M-0-P-0LockoutStandaloneHEA61-A-RU-220-X2IntegratedM60-E00-HPH-F8L-H6P-M8N-P5C-U4L-WXXHarsh environment469-P5-HI-A20-E-H 369-HI-R-M-0-0-H Medium Motor Medium MotorTypical Functions49Thermal Overload 49RTD RTD Biased Thermal Overload 49S Stator RTD 38Bearing RTD51RMechanical Jam50P/G Instantaneous Overcurrent 51G Time Overcurrent 66 Starts per hour46Current Unbalance37Undercurrent Functions Typical Product Order CodeTypical Functions369-HI-R-M-0-0-0 269Plus-SV-1-1-100P-HI 239-RTD-ANEthernetCommunicationsEthernet369-HI-R-M-0-E-0DeviceNet369-HI-R-M-0-D-0 Profibus369-HI-R-M-0-P-0LockoutStandaloneHEA61-A-RU-220-X2Harsh environment369-HI-R-M-0-0-H 239-RTD-AN-H Small Low Voltage Motor Small MotorTypical Functions4949RTD49S3851R50P/G4627P37Thermal OverloadRTD Biased Thermal OverloadStator RTDBearing RTDMechanical JamInstantaneous OvercurrentCurrent UnbalancePhase UndervoltageUndercurrent FunctionsTypical Product Order CodeTypical FunctionsMM300-B-E-H-S-S-C-A-G239-RTD-ANMM2-PD-2-120LockoutStandaloneHEA61-A-RU-220-X2Harsh environment369-HI-R-M-0-0-H239-RTD-AN-H