Breadcrumb Home Automation Protection, Control & Metering Line Protection Typical applications Transmission Protection Delivering the speed and security necessary for advanced transmission line protection Typical applications Select a typical application to view the associated one line diagram, functions, and product order codes. Directional Overcurrent Directional Overcurrent Typical Functions67PPhase directional overcurrent67NNeutral directional overcurrent25Synchrocheck79ReclosingV, SVoltage and Power metering FunctionsTypical Product Order CodeTypical FunctionsF60-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXAlternativeD30-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXHardFiber IEC 61850 Process BusF60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXXD30-N00-HCH-FXX-H81-MXX-PXX-UXX-WXX Directional Overcurrent - Dual Breaker Directional Overcurrent - Dual Breaker Typical Functions67PPhase directional overcurrent67NNeutral directional overcurrent25Synchrocheck79ReclosingV, SVoltage and Power metering FunctionsTypical Product Order CodeTypical FunctionsD60-N02-HCH-F8L-H6P-M8L-PXX-UXX-WXXExternal summation of breakercurrents (traditional method)F60-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXD30-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXD60-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXHardFiber IEC 61850 Process BusF60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXXD30-N00-HCH-FXX-H81-MXX-PXX-UXX-WXXD60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXX Stepped-Distance Protection Stepped-Distance Protection Typical Functions21PPhase distance Ground distance Phase21Gdirectional overcurrent Neutral67Pdirectional overcurrent Breaker Failure67NSynchrocheck Reclosing Voltage and Power metering50BF 25 79 V, S FunctionsTypical Product Order CodeTypical FunctionsD30-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXAlternative ModelsD60-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXD90P-AE-SS01SSS-XHXAXAXX01XSynchrophasorsD60-N06-HCH-F8L-H6P-MXX-PXX-UXX-WXXD90P-AE-SS01PSS-XHXAXAXX01XHardFiber IEC 61850 Process BusD60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXXD30-N00-HCH-FXX-H81-MXX-PXX-UXX-WXX Stepped-Distance Protection - Dual Breaker Stepped-Distance Protection - Dual Breaker Typical Functions21PPhase distance21GGround distance67PPhase directional overcurrent Neutral67Ndirectional50BFovercurrent25Breaker Failure79SynchrocheckV, SReclosing Voltage and Power metering FunctionsTypical Product Order CodeTypical FunctionsD60-N02-HCH-F8L-H6P-M8L-PXX-UXX-WXXD90P-AE-SS01SSS-XHXAXAXX01XExternal summation of breakercurrents (traditional method)D30-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXD60-N00-HCH-F8L-H6P-MXX-PXX-UXX-WXXSynchrophasorsD60-N08-HCH-F8L-H6P-M8L-PXX-UXX-WXXD90P-AE-SS01PSS-XHXAXAXX01XHardFiber IEC 61850 Process BusD60-N00-HCH-FXX-H81-MXX-PXX-UXX-WXX