Breadcrumb Home Automation Protection, Control & Metering Bus Protection Typical applications Bus Protection Providing enhanced reliability through advanced protection for a wide range of bus protection applications. Typical applications Select a typical application to view the associated one line diagram, functions, and product order codes. Single Bus Bar, 8 Feeders Or Less, 1 Zone Single Bus Bar, 8 Feeders Or Less, 1 Zone Typical Functions87BBus Differential86Lockout auxiliary50/51TOC and IOC (Phase, ground, neutral) FunctionsTypical Product Order CodeTypical Functions (Phase segregated bus differential)+ check zoneB90-N00-HPH-F8H-H6C-L8H-N6C-S8H-U6D-WXXB90-N00-HPH-F8H-H6C-L8H-N6C-S8H-U6D-WXXAlternative+ check zoneB30-N03-HPH-F8N-H6C-L8N-N6C-S8N-U6C-WXXB30-N03-HPH-F8N-H6C-L8N-N6C-S8N-U6C-WXXAlternative (high Impedancebus differential)MIB-3-0-HI-C-E-000-00AlternativeB30-N03-APH-F8N-H6C-L8N-N6C-S8N-U6C-WXXAuxiliary lockout relayHEA61-A-RU-220-X2 Double Busbar, 24, Feeders Or Less, Multiple Zones Double Busbar, 24, Feeders Or Less, Multiple Zones Typical Functions87BBus Differential87BCheck Zone86Lockout auxiliary50/51TOC and IOC (Phase, ground, neutral)50BFBreaker FailureEnd Zone Fault FunctionsTypical Product Order CodeTypical Functions (Phasesegregated bus differential)B90-N03-HPH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Alternative (high Impedancebus differential)MIB-3-0-HI-C-E-000-00Harsh EnvironmentConformal CoatingB90-N03-APH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Auxiliary lockout relayHEA61-A-RU-220-X2 Breaker-and-Half Busbar, 24 Feeders Or Less, Multiple Zones Breaker-and-Half Busbar, 24 Feeders Or Less, Multiple Zones Typical Functions87BBus Differential87BCheck Zone86Lockout auxiliary50/51TOC and IOC (Phase, ground, neutral) FunctionsTypical Product Order CodeTypical Functions (Phasesegregated bus differential)B90-N03-HPH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Alternative (high Impedancebus differential)MIB-3-0-HI-C-E-000-00+ Harsh EnvironmentConformal CoatingB90-N03-APH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Auxiliary lockout relayHEA61-A-RU-220-X2 Two Section Busbar With A Bus Tie, 24 Feeders, Multiple Zones Two Section Busbar With A Bus Tie, 24 Feeders, Multiple Zones Typical Functions87BBus Differential87BCheck Zone86Lockout auxiliary50/51TOC and IOC (Phase, ground, neutral) FunctionsTypical Product Order CodeTypical Functions (Phasesegregated bus differential)B90-N03-HPH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Alternative (high Impedancebus differential)MIB-3-0-HI-C-E-000-00+ Harsh EnvironmentConformal CoatingB90-N03-APH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Auxiliary lockout relayHEA61-A-RU-220-X2 Double Busbar With Transfer Bus And Tie-Breaker Double Busbar With Transfer Bus And Tie-Breaker Typical Functions87BBus Differential87BCheck Zone86Lockout auxiliary50/51TOC and IOC (Phase, ground, neutral) FunctionsTypical Product Order CodeTypical Functions (Phasesegregated bus differential)B90-N03-HPH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Alternative (high Impedancebus differential)MIB-3-0-HI-C-E-000-00+ Harsh EnvironmentConformal CoatingB90-N03-APH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Auxiliary lockout relayHEA61-A-RU-220-X2 Triple Busbar Triple Busbar Typical Functions87BBus Differential87BCheck Zone86Lockout auxiliary50/51TOC and IOC (Phase, ground, neutral) FunctionsTypical Product Order CodeTypical Functions (Phasesegregated bus differential)B90-N03-HPH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)Alternative (high Impedancebus differential)MIB-3-0-HI-C-E-000-00+ Harsh EnvironmentConformal CoatingB90-N03-APH-F8H-H6C-L8H-N6C-S8H-U6C-WXX(3 B90s required)