High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.
GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.
Substation and Electrical Infrastructure Projects for Utility and Industrial Customers.
GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.
Energy storage is the backbone of the modern power system, delivering reliable, high quality energy for utilities, data centers, industry, and communities. It unlocks the full potential of renewable and clean energy, ensuring critical operations stay continuously online in an always on economy while accelerating the electrification of everything.
Integrated electrical systems provide energy where the grid doesn’t reach, meeting increasing power demands while improving resilience and efficiency.
The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.
GE Vernova delivers advanced power stability and flexibility solutions that help utilities and electro-intensive industries meet grid connection requirements and evolving regulatory standards. Our portfolio is designed to enhance grid performance, compliance, and resilience.
Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.
GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.
GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF₆ GIS as well as g³ (SF₆-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.
GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.
GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.
GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.
For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.
GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE Vernova’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.
Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.
Drawing on more than 125 years of engineering heritage, GE Vernova offers rotating machine solutions designed for performance, reliability, and industrial scale.
Digital Native Products are not just an evolution of existing switchgear but a transformation in how GE Vernova conceives and builds primary equipment for the grid.Digital Native Products are designed with digital capabilities embedded, enabling a compact and standard design and are mechanically engineered to reach the accuracy required by advanced monitoring and control solutions. Products are ready to connect and operate quickly and effectively. Discover the various monitoring and control solutions that can be incorporate in Digital Native Products.
GE Vernova delivers advanced power electronics solutions that help electrify industries, optimize performance, and improve reliability. Our integrated portfolio supports critical applications with the technology and services needed to power a more efficient and sustainable future.
Safely and securely accelerate operations with tailored automation systems that enhance control, reduce risk and add value.
GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.
GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.
GE Vernova’s Protection, Control, and Metering solutions deliver precise, high-performance automation for today’s evolving grid. From advanced relays to multifunction meters, our portfolio helps utilities enhance reliability, streamline operations, and accelerate the energy transition. Backed by decades of expertise and global reach, we provide the products to protect assets, optimize performance, and power a more sustainable future.
GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.
GE Vernova's Critical Infrastructure Communications (CIC) solutions deliver secure, resilient, and scalable networks that ensure operational continuity in even the most demanding environments. We help customers reduce downtime, enhance safety, and improve situational awareness through end-to-end communication solutions built for reliability and performance. This translates into greater efficiency, regulatory compliance, and peace of mind for mission-critical operations.
The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.
GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.
GE Vernova’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.
GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE Vernova’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.
GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.
Our certified laboratories enable manufacturers and customers leverage deep domain expertise and advanced testing and analysis facilities to develop enhanced high-voltage products, certify their capabilities before market introductions and apply preventive maintenance to avoid unexpected interruptions and ensure the reliability of your operations.
Our product range covers from the smallest medium voltage electrical rotating machines to custom made large units, up to 80 MW, as well as their operating and protection controls. Our aftermarket fleet of over 70,000 rotating machine assets, spread over 150 countries worldwide, that we’ve served for a century. Our experience in all energy, industry and transportation sectors is broad and deep.
We connect the physical world with data to proactively detect and forecast the behavior of your assets by offering Digital Suite, Service 360 & Cyber security.
Our MV drives portfolio ranges from 100 kW to more than 100 MW and from 3.8 up to 13.8 kV voltages. It allows for higher operating efficiency, power availability, plant throughput, operational precision, and process yield. Our LV drives portfolio ranges from of 0.25kW to more than 6MW and from 270 up to 900VAC voltages which includes fully and doubly fed wind converters, marinized drives, metal and mining drives, Cranes, test benches, meeting the needs of critical electrification systems.
Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.
Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.
As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.
Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.
The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.
Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.
The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE Vernova’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.
Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.
November 4, 2025
In a grid topology using HVDC circuit breakers able to provide fast clearance of a DC fault, two main contrasting, yet complementary, solutions appear possible. One would be to apply the same protection philosophy and principles used in AC systems. The second could be the “Open Grid” concept.
The principle, philosophy, and scheme for protection of HVDC systems can be inherited from AC systems. The greatest challenge is the need for a very short tripping time without losing selectivity, security and sensitivity.
Although HVDC grid protection is still in a development phase (to date no DC circuit breaker is in commercial use in the field), the protection principles of an AC system are still one option for application to an HVDC network. As Sankara Subramanian, head of the Innovation & Technology department at GE Vernova, explains: “A DC breaker that can provide fast clearance of the DC fault will play the key role for isolating the faulty line and devices in the HVDC system. In this context,” he adds, “the philosophy, principle and scheme for protection of HVDC grids may still follow those for AC systems.” However, as with AC system protection, the four requirements of a secure and reliable HVDC system (selectivity, speed, sensitivity and security), “are somewhat in contradiction with each other, and need to be balanced technologically and economically”.
Protection can be based on the information and measured voltage and/or current at one end (where the protection is installed) or at both ends. In the first case (one end), it is called a “non-unit protection”; in the second case (both ends), it is a “unit protection”.
In an AC system, the over-current protection and distance protection belong to the non-unit protection category, while the current differential/phase as well as directional comparison belongs to the unit protection category. “The advantage of the non-unit protection is that the communication links and devices are not required,” explains Subramanian. “This not only minimises costs but also means that the speed of the protection is not limited by the communication time delays. Meanwhile the reliability and security are not restrained by communication errors or failure.” On the other hand, non-unit protection has the disadvantage that it cannot provide absolute selectivity.
Another important point is that transmission lines in an HVDC grid are normally longer than those in an AC system: the communication time delay is therefore longer, due to the distance involved. If the line length is longer than the limitation of direct communication, then inter-connection relaying to forward the information is required, which can cause an extra time delay (up to 100 ms for lines over 500 km). “Therefore, in future HVDC grids, the non-unit type is likely to play the dominant role of protection,” says Subramanian.
Protection algorithms are generally formulated by the characteristic difference between internal and external faults. Algorithms based on the characteristic difference of transient voltage or current signals are called “transient-based protection”. Those based on the character of steady-state voltage and current signals are called “steady-state-based protection”.
Whereas in AC power grids most of the protection systems installed are steady-state based, in HVDC grids the steady-state signal is DC, so the Fourier-based protection does not work; the transient period is also much longer then in an AC system. Therefore, the preferred way of formulating an algorithm for HVDC grid protection of the conventional approach is by employing “transient-based protection”.
A very important element for transient-based protection is the time window, which will directly impact the speed of the protection algorithm. It determines the sampling rate such that, within the time window, there should be sufficient samples to detect the faults and determine whether they are internal or external faults. As per IEC 61869-9, the sampling rate for DC grid protection is 96 kHz (96 samples/ms). If we assume that the required time of the total fault clearance should be less than 5 ms, the window length should be less than 0.5 ms. Using the above sampling rate, the decision for an internal or external fault could be made by an algorithm in less than 0.5 ms, which could therefore meet the requirement of HVDC fault clearance.
Based on the above analysis, the only difference between HVDC and AC grid protection schemes would be that non-unit protection would be the primary protection function. However, as for AC, there could be several protection schemes for HVDC grids: the primary protection may be a transient-based direction-over-current relay or a transient-based distance relay plus transient-based high-speed remote trip detection without relying on communications between the ends. The backup protection could be a transient current differential relay or a transient-based directional comparison unit protection or a transient-based distance unit protection plus an aided scheme (a scheme relying on communication between the ends). “All these protection philosophies are presently in the development stage, and there are already several patent applications in this field,” Subramanian concludes.
Open Grid: an alternative approach to HVDC grid protection
A major hurdle to overcome in the creation of a true HVDC grid, even when the HVDC circuit breaker technology is available, is the protection of the grid. “If the DC grid protection philosophy were to be based on that currently employed in AC grids, then the protection system would need to have the ability to detect the fault, to discriminate that the event is an HVDC grid fault and not an external disturbance, to locate where the fault is on the HVDC grid, and then to send a trip signal to the appropriate HVDC breakers,” explains Carl Barker, Chief Engineer at GE Vernova. “In the event that the fault is real, then this must take place while the DC current is rising towards a steady-state maximum value but before it has reached a level that is beyond the capability of the HVDC breakers to interrupt.
Applying the same protection strategy as that used in AC systems – 20 ms detection and discrimination followed by tripping only the DC circuit breakers associated with the fault – results in the line voltages and currents displayed in the figure below (it is assumed that the DC circuit breaker operating time is 5 ms). “These results show that allowing the fault current to rise over a period of 20 ms and then only using the HVDC circuit breakers associated with the faulted line to clear, imposes a very high current interruption duty on those circuit breakers,” says Barker. “On the other hand, reducing the time for detection and discrimination before the HVDC circuit breakers are tripped reduces the time available for fault location.”
AC Methodology applied to DC grid protection
An alternative approach, referred to as “Open Grid”, is to reverse the protection sequence order. “This means allowing each HVDC circuit breaker to autonomously trip on detection of a fault without any delays associated with communications or discrimination logic, and then re-closing healthy circuits,” explains Barker. This strategy may offer practical advantages in terms of building a robust DC/AC grid: the HVDC circuit breaker opens at a much lower fault current, and the fault, as it propagates rapidly through the network, is “seen” by several breakers that will all open (except those more remote from the fault; they will not have time to “see” it and will therefore remain closed). “The energy requirements of the HVDC circuit breakers could thus be much lower – initial results indicate a reduction of some 95%.” This approach significantly reduces the duty on individual circuit breakers, facilitates their rapid opening and is complementary to ongoing HVDC circuit breaker development. Fault location would also be facilitated by this method.