Three Phase; Model: 3VTN460, 3VTN460F, 3VTN460FF; Accuracy: 0.6W, 1.2X; Thermal Rating: 150 VA per p Publish Date Tue, 09/16/2025 - 12:00 Resource File Size 290 KB Resource Category 600v-vt Resource File Link /electrification/sites/default/files/2026-02/Model-3VTN460-Fact-Sheet-EN-N50423-Hybrid-202506-R001.pdf Resource Type 4 Resource Type Name Specifications Resource Passport Required Off Resource Type Specifications