Model: 592; Window Size: 5.00" x 14.00" Publish Date Thu, 10/23/2025 - 12:00 Resource File Size 233 KB Resource Category 600v-gfs Resource File Link /electrification/sites/default/files/2026-02/Model-592-Fact-Sheet-EN-N50270-Hybrid-202509-R002.pdf Resource Type 4 Resource Type Name Specifications Resource Passport Required Off Resource Type Specifications