Model: JCW-0C; Window Size 1.13", 1.50", 2.00" Publish Date Wed, 11/12/2025 - 12:00 Resource File Size 216 KB Resource Category tr-iot Resource File Link /electrification/sites/default/files/2025-11/Model-JCW-0C-Fact-Sheet-EN-N50644-Hybrid-202507-R002.pdf Resource Type 4 Resource Type Name Specifications Resource Passport Required Off Resource Type Specifications