Model: 560; Window Size: 3.25" x 4.25" Publish Date Wed, 10/08/2025 - 12:00 Resource File Size 224 KB Resource Category 600v-rwt Resource File Link /electrification/sites/default/files/2025-11/Model-560-Fact-Sheet-EN-N50474-Hybrid-202508-R002.pdf Resource Type 4 Resource Type Name Specifications Resource Passport Required Off Resource Type Specifications