Model: 561; Window Size: 3.25" x 4.25" Publish Date Wed, 10/08/2025 - 12:00 Resource File Size 552 KB Resource Category 600v-rwt Resource File Link /electrification/sites/default/files/2025-12/Model-561-Fact-Sheet-EN-N50340-Hybrid-202506-R002.pdf Resource Type 4 Resource Type Name Specifications Resource Passport Required Off Resource Type Specifications